??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
norelem
Description
28036 - Vent screws with splash guard
Bill of material
28036-30014
BEST
Order No.
D
diameter
30 mm
D1
thread
L
Length
21 mm
L1
Length
10 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. norelem
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...