??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2804584 - VAL-MS/2+0-BE
Bill of material
PHOENIX CONTACT 2804584
MANUID
Product number of the Manufacturer
2804584
DESCSHORT
Short Description
Type 2 surge protection base element
DESCLONG
Long Description
Base element for type 2 arresters of the VALVETRAB MS product range. Version for 2-phase power supply with PEN conductor.
MANUTYPEDESC
Manufacturer Type Description
VAL-MS/2+0-BE
PREVIEW
Preview
INTNO
International product number
4046356345491
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
DIN track
AAF040
net weight
0.15189 kg
AAT080
Pole number
2
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4046356345491
AAW338
Manufacturer product designation
Type 2 surge protection base element
AAU734
Manufacturer product description
Base element for type 2 arresters of the VALVETRAB MS product range. Version for 2-phase power supply with PEN conductor.
AAO057
Product type
VAL-MS/2+0-BE
AAY811
URI of the product
http://www.phoenixcontact.com/product/2804584
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
你可能还想看
    PHOENIX CONTACT
    2798844 - VAL-MS 230 ST