??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
norelem
Description
28048 - Press-in plugs with dipstik
Bill of material
28048-13018
BEST
Order No.
FORM
Form
AUSF
version
D
diameter
30 mm
D1
drill-Ø
18 mm
D2
diameter
23 mm
L
Length
14 mm
L1
Length
14.0 mm
S
width min.
8.0 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. norelem
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...