??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2804856 - PT 4X1-48AC-ST
Bill of material
PHOENIX CONTACT 2804856
MANUID
Product number of the Manufacturer
2804856
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
Protective plug PT with protective circuit for 4 conductors of signal circuits grounded on one side. Nominal voltage: 48 V AC
MANUTYPEDESC
Manufacturer Type Description
PT 4X1-48AC-ST
PREVIEW
Preview
INTNO
International product number
4046356339865
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAG640
Assembly type
plug-in
AAF040
net weight
0.02595 kg
AAI734
max. continuous voltage (at AC)
55 V
AAI735
max. continuous voltage (at DC)
77 V
AAI847
nominal voltage (at AC)
48 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
10 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.300 A
AAI912
voltage protection level signal ground/protective ground
600 V
AAI906
voltage protection level (core/earth)
150 V
AAO663
GTIN
4046356339865
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
Protective plug PT with protective circuit for 4 conductors of signal circuits grounded on one side. Nominal voltage: 48 V AC
AAO057
Product type
PT 4X1-48AC-ST
AAY811
URI of the product
http://www.phoenixcontact.com/product/2804856
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息