??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2805402 - VAL-MS 800/30 VF/FM
Bill of material
PHOENIX CONTACT 2805402
MANUID
Product number of the Manufacturer
2805402
DESCSHORT
Short Description
Type 2 surge arrester
DESCLONG
Long Description
Surge arrester consisting of 2-channel base element with remote indication contact and protective plugs connected in series with a varistor and a gas-filled spark gap.
MANUTYPEDESC
Manufacturer Type Description
VAL-MS 800/30 VF/FM
PREVIEW
Preview
INTNO
International product number
4046356498821
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
DIN track
AAF040
net weight
0.2442 kg
AAI734
max. continuous voltage (at AC)
800 V
AAI847
nominal voltage (at AC)
400 V
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm^2
AAK366
system configuration
TN
AAI904
voltage protection level
5 kV
AAP898
construction size
2 modular spacing
AAK203
type of poles
2
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
15 kA
AAI911
voltage protection level (L-PE/N-PE)
5 kV
AAM022
category type 2 present
Yes
AAJ018
max. rated cross section (flexible, fine strand)
25 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
1.500 mm^2
AAO663
GTIN
4046356498821
AAW338
Manufacturer product designation
Type 2 surge arrester
AAU734
Manufacturer product description
Surge arrester consisting of 2-channel base element with remote indication contact and protective plugs connected in series with a varistor and a gas-filled spark gap.
AAO057
Product type
VAL-MS 800/30 VF/FM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
詢價
3D
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.