??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2818850 - CN-UB-280DC-BB
Bill of material
PHOENIX CONTACT 2818850
MANUID
Product number of the Manufacturer
2818850
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Attachment plug with replaceable surge protection for coaxial signal interfaces. Connection: N connector socket/socket
MANUTYPEDESC
Manufacturer Type Description
CN-UB-280DC-BB
PREVIEW
Preview
INTNO
International product number
4017918164027
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.131 kg
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
20 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
5 A
AAI906
voltage protection level (core/earth)
900 V
AAO663
GTIN
4017918164027
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Attachment plug with replaceable surge protection for coaxial signal interfaces. Connection: N connector socket/socket
AAO057
Product type
CN-UB-280DC-BB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...