??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2838526 - CTM 2X1-110AC
Bill of material
PHOENIX CONTACT 2838526
MANUID
Product number of the Manufacturer
2838526
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
LSA-PLUS plug (COMTRAB CTM) with protective circuit for 2-conductor signal circuits grounded on one side. Nominal voltage: 110 V AC
MANUTYPEDESC
Manufacturer Type Description
CTM 2X1-110AC
PREVIEW
Preview
INTNO
International product number
4017918819552
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
87
AAF040
net weight
0.010 kg
AAI734
max. continuous voltage (at AC)
125 V
AAI735
max. continuous voltage (at DC)
60 V
AAI847
nominal voltage (at AC)
110 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.380 A
AAI906
voltage protection level (core/earth)
260 V
AAO663
GTIN
4017918819552
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
LSA-PLUS plug (COMTRAB CTM) with protective circuit for 2-conductor signal circuits grounded on one side. Nominal voltage: 110 V AC
AAO057
Product type
CTM 2X1-110AC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息