??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2838597 - CTM 1X2- 12DC
Bill of material
PHOENIX CONTACT 2838597
MANUID
Product number of the Manufacturer
2838597
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
LSA-PLUS plug with protection for conductor pairs in floating signal circuits. Nominal voltage: 12 V DC
MANUTYPEDESC
Manufacturer Type Description
CTM 1X2- 12DC
PREVIEW
Preview
INTNO
International product number
4017918819743
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
87
AAF040
net weight
0.010 kg
AAI848
nominal voltage (at DC)
12 V
AAI734
max. continuous voltage (at AC)
10 V
AAI735
max. continuous voltage (at DC)
15 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.380 A
AAI905
voltage protection level (core/core)
25 V
AAI906
voltage protection level (core/earth)
700 V
AAO663
GTIN
4017918819743
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
LSA-PLUS plug with protection for conductor pairs in floating signal circuits. Nominal voltage: 12 V DC
AAO057
Product type
CTM 1X2- 12DC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
詢價
3D
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.