??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2838733 - PT 2-TELE-ST
Bill of material
PHOENIX CONTACT 2838733
MANUID
Product number of the Manufacturer
2838733
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
Surge protection plug for base element, for protecting a double conductor of analog telecommunication interfaces.
MANUTYPEDESC
Manufacturer Type Description
PT 2-TELE-ST
PREVIEW
Preview
BAG640
Assembly type
plug-in
AAF040
net weight
0.029 kg
AAI848
nominal voltage (at DC)
185 V
AAI734
max. continuous voltage (at AC)
130 V
AAI735
max. continuous voltage (at DC)
185 V
AAI847
nominal voltage (at AC)
130 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
10 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.450 A
AAI905
voltage protection level (core/core)
300 V
AAI906
voltage protection level (core/earth)
300 V
AAO663
GTIN
4046356044677
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
Surge protection plug for base element, for protecting a double conductor of analog telecommunication interfaces.
AAO057
Product type
PT 2-TELE-ST
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356044677
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息