??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2839282 - PT-BE/FM
Bill of material
PHOENIX CONTACT 2839282
MANUID
Product number of the Manufacturer
2839282
DESCSHORT
Short Description
Type 3 surge protection base element
DESCLONG
Long Description
Base element for protective plug PT, for mounting on NS 35/7.5 and NS 35/15, housing width: 17.5 mm
MANUTYPEDESC
Manufacturer Type Description
PT-BE/FM
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.046 kg
AAT080
Pole number
3
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
Yes
AAL498
decoupling inductance present
No
AAO663
GTIN
4017918182502
AAW338
Manufacturer product designation
Type 3 surge protection base element
AAU734
Manufacturer product description
Base element for protective plug PT, for mounting on NS 35/7.5 and NS 35/15, housing width: 17.5 mm
AAO057
Product type
PT-BE/FM
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918182502
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息