??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2839295 - SSA 3-6
Bill of material
PHOENIX CONTACT 2839295
MANUID
Product number of the Manufacturer
2839295
DESCSHORT
Short Description
Shield connection
DESCLONG
Long Description
Shield fast connection for 3 ... 6 mm cable diameter. Potential connecting cable: 200 mm, 1 mm², color: black
MANUTYPEDESC
Manufacturer Type Description
SSA 3-6
PREVIEW
Preview
INTNO
International product number
4017918182991
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4017918182991
AAW338
Manufacturer product designation
Shield connection
AAU734
Manufacturer product description
Shield fast connection for 3 ... 6 mm cable diameter. Potential connecting cable: 200 mm, 1 mm², color: black
AAO057
Product type
SSA 3-6
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...