??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2856087 - PT 2X1-24DC-ST
Bill of material
PHOENIX CONTACT 2856087
MANUID
Product number of the Manufacturer
2856087
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
Surge protection plug for the base element, coarse and fine protection for two signal wires with common reference potential, common mode voltage coarse protection to ground. Design: 24 V DC
MANUTYPEDESC
Manufacturer Type Description
PT 2X1-24DC-ST
PREVIEW
Preview
INTNO
International product number
4017918599164
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
plug-in
AAF040
net weight
0.0201 kg
AAI848
nominal voltage (at DC)
24 V
AAI734
max. continuous voltage (at AC)
20 V
AAI735
max. continuous voltage (at DC)
28 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
10 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.300 A
AAI906
voltage protection level (core/earth)
60 V
AAO663
GTIN
4017918599164
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
Surge protection plug for the base element, coarse and fine protection for two signal wires with common reference potential, common mode voltage coarse protection to ground. Design: 24 V DC
AAO057
Product type
PT 2X1-24DC-ST
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息