??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2881007 - DT-LAN-CAT.6+
Bill of material
PHOENIX CONTACT 2881007
MANUID
Product number of the Manufacturer
2881007
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Surge protection in accordance with Class EA (CAT6A), for Gigabit Ethernet (up to 10 Gbps), token ring, FDDI/CDDI, ISDN, and DS1. Suitable for Power over Ethernet (PoE++ / 4PPoE) “Mode A” and “Mode B”. RJ45 attachment plug with separate grounding cable and ground connection snap-on foot for NS 35 DIN rails.
MANUTYPEDESC
Manufacturer Type Description
DT-LAN-CAT.6+
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.314 kg
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
2 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
1.500 A
AAI905
voltage protection level (core/core)
9 V
AAK530
Connection 1
RJ45
AAI906
voltage protection level (core/earth)
900 V
AAO663
GTIN
4046356151900
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Surge protection in accordance with Class EA (CAT6A), for Gigabit Ethernet (up to 10 Gbps), token ring, FDDI/CDDI, ISDN, and DS1. Suitable for Power over Ethernet (PoE++ / 4PPoE) “Mode A” and “Mode B”. RJ45 attachment plug with separate grounding cable and ground connection snap-on foot for NS 35 DIN rails.
AAO057
Product type
DT-LAN-CAT.6+
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356151900
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...