??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2882572 - S-PT-EX(I)-24DC-1/2"
Bill of material
PHOENIX CONTACT 2882572
MANUID
Product number of the Manufacturer
2882572
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Surge protection in the IP67 screw-on module for measuring sensors in intrinsically safe circuits, direct mounting with 1/2" NPT outer thread, cable gland for the signal cable, two-stage protective circuit. HART-compatible.
MANUTYPEDESC
Manufacturer Type Description
S-PT-EX(I)-24DC-1/2"
PREVIEW
Preview
INTNO
International product number
4046356091640
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
AAF040
net weight
0.368 kg
AAI848
nominal voltage (at DC)
24 V
AAI734
max. continuous voltage (at AC)
21 V
AAI735
max. continuous voltage (at DC)
30 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
10 kA
AAK955
explosion-tested version
Yes
AAI841
nominal load current
0.350 A
AAI905
voltage protection level (core/core)
50 V
AAK530
Connection 1
Clamp
AAI906
voltage protection level (core/earth)
1400 V
AAO663
GTIN
4046356091640
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Surge protection in the IP67 screw-on module for measuring sensors in intrinsically safe circuits, direct mounting with 1/2" NPT outer thread, cable gland for the signal cable, two-stage protective circuit. HART-compatible.
AAO057
Product type
S-PT-EX(I)-24DC-1/2"
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息