??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900932 - RIF-2-BSC/4X21
Bill of material
PHOENIX CONTACT 2900932
MANUID
Product number of the Manufacturer
2900932
DESCSHORT
Short Description
Relay base
DESCLONG
Long Description
RIF-2... relay base, for industrial relay with 2 or 4 changeover contacts, screw connection, plug-in option for input/interference suppression modules, for mounting on NS 35/7,5
MANUTYPEDESC
Manufacturer Type Description
RIF-2-BSC/4X21
PREVIEW
Preview
BAG640
Assembly type
DIN track
BAF016
width
27 mm
BAA020
height
89.29 mm
AAF040
net weight
0.068 kg
BAB577
depth
75 mm
BAD831
Design of electrical connection
Screw connection
BAD470
detachable terminals present
No
AAI319
number of pins
14
BAD454
Functional extension possible
Yes
AAO663
GTIN
4046356733168
AAW338
Manufacturer product designation
Relay base
AAU734
Manufacturer product description
RIF-2... relay base, for industrial relay with 2 or 4 changeover contacts, screw connection, plug-in option for input/interference suppression modules, for mounting on NS 35/7,5
AAO057
Product type
RIF-2-BSC/4X21
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356733168
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息