??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905067 - CB S-BE
Bill of material
PHOENIX CONTACT 2905067
MANUID
Product number of the Manufacturer
2905067
DESCSHORT
Short Description
Base element
DESCLONG
Long Description
Solder base element for PCB mounting for accommodating CB TM... or CB E... device circuit breakers
MANUTYPEDESC
Manufacturer Type Description
CB S-BE
PREVIEW
Preview
INTNO
International product number
4046356916110
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.011 kg
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4046356916110
AAW338
Manufacturer product designation
Base element
AAU734
Manufacturer product description
Solder base element for PCB mounting for accommodating CB TM... or CB E... device circuit breakers
AAO057
Product type
CB S-BE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.