??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906091 - FUSE/TE5/200MA/F-10PCS
Bill of material
PHOENIX CONTACT 2906091
MANUID
Product number of the Manufacturer
2906091
DESCSHORT
Short Description
Fuse set
DESCLONG
Long Description
Fuse set, number: 10 Pcs., nominal current: 0.2 A, tripping characteristic: fast-blow (F)
MANUTYPEDESC
Manufacturer Type Description
FUSE/TE5/200MA/F-10PCS
PREVIEW
Preview
INTNO
International product number
4055626388342
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
AAS574
Rated current [In] for the power loss specification
0.200 A
AAS575
Power loss per pole, current-dependent [PlIp]
0.210 W
AAF040
net weight
0.004 kg
AAC824
Nominal current
0.200 A
AAG457
release characteristic
fast (F)
AAO663
GTIN
4055626388342
AAW338
Manufacturer product designation
Fuse set
AAU734
Manufacturer product description
Plug-in fuse (TE5®); Nominal current: 200 mA; Tripping behavior: Fast-blow (F)
AAO057
Product type
FUSE/TE5/200MA/F-10PCS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85361010
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
No preview available.

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.