??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906280 - VAL-US 60/O-FM
Bill of material
PHOENIX CONTACT 2906280
MANUID
Product number of the Manufacturer
2906280
DESCSHORT
Short Description
Type 2 surge protection device
DESCLONG
Long Description
Surge arresters consisting of base element and protective connector with high-capacity varistor, for mounting on NS 35/7.5, 1-channel
MANUTYPEDESC
Manufacturer Type Description
VAL-US 60/O-FM
PREVIEW
Preview
INTNO
International product number
4055626063058
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAG640
Assembly type
DIN track
AAF040
net weight
0.129 kg
AAI848
nominal voltage (at DC)
60 V
AAI734
max. continuous voltage (at AC)
75 V
AAI735
max. continuous voltage (at DC)
60 V
AAI910
voltage protection level (L-N)
0.550 kV
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm^2
AAI904
voltage protection level
0.550 kV
AAK203
type of poles
1
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
15 kA
AAI911
voltage protection level (L-PE/N-PE)
0.550 kV
AAM022
category type 2 present
Yes
AAJ018
max. rated cross section (flexible, fine strand)
25 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
25 mm^2
AAO663
GTIN
4055626063058
AAW338
Manufacturer product designation
Type 2 surge protection device
AAU734
Manufacturer product description
Surge arresters consisting of base element and protective connector with high-capacity varistor, for mounting on NS 35/7.5, 1-channel
AAO057
Product type
VAL-US 60/O-FM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
12
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
没有预览图.

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息