??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906721 - TTC-6-3-HF-M-12DC-UT-I
Bill of material
PHOENIX CONTACT 2906721
MANUID
Product number of the Manufacturer
2906721
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Surge protection with integrated status indicator and knife disconnection for three signal wires with common reference potential. For HF applications and telecommunications interfaces without supply voltage (up to 90 Mbps).
MANUTYPEDESC
Manufacturer Type Description
TTC-6-3-HF-M-12DC-UT-I
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.033 kg
AAI848
nominal voltage (at DC)
12 V
AAI734
max. continuous voltage (at AC)
10 V
AAI735
max. continuous voltage (at DC)
15 V
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.600 A
AAI905
voltage protection level (core/core)
25 V
AAK530
Connection 1
Clamp
AAI906
voltage protection level (core/earth)
25 V
AAO663
GTIN
4055626134529
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Surge protection with integrated status indicator and knife disconnection for three signal wires with common reference potential. For HF applications and telecommunications interfaces without supply voltage (up to 90 Mbps).
AAO057
Product type
TTC-6-3-HF-M-12DC-UT-I
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626134529
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
31
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息