??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906800 - TTC-6-2-24DC-UT
Bill of material
PHOENIX CONTACT 2906800
MANUID
Product number of the Manufacturer
2906800
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Surge protection for resistance-dependent measuring signals.
MANUTYPEDESC
Manufacturer Type Description
TTC-6-2-24DC-UT
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.030 kg
AAI848
nominal voltage (at DC)
24 V
AAI734
max. continuous voltage (at AC)
21 V
AAI735
max. continuous voltage (at DC)
30 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.450 A
AAI905
voltage protection level (core/core)
45 V
AAK530
Connection 1
Clamp
AAI906
voltage protection level (core/earth)
600 V
AAO663
GTIN
4055626135557
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Surge protection for resistance-dependent measuring signals.
AAO057
Product type
TTC-6-2-24DC-UT
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626135557
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
31
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息