??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908365 - FUSE 30A/32V ATOF
Bill of material
PHOENIX CONTACT 2908365
MANUID
Product number of the Manufacturer
2908365
DESCSHORT
Short Description
Fuse
DESCLONG
Long Description
Fuse
MANUTYPEDESC
Manufacturer Type Description
FUSE 30A/32V ATOF
PREVIEW
Preview
INTNO
International product number
4055626296029
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAS574
Rated current [In] for the power loss specification
30 A
AAF040
net weight
0.002 kg
AAC824
Nominal current
30 A
AAO663
GTIN
4055626296029
AAW338
Manufacturer product designation
Fuse
AAU734
Manufacturer product description
Fuse, nominal current: 30 A. Length: 19.1 mm, width: 5 mm, height: 18.8 mm
AAO057
Product type
FUSE 30A/32V ATOF
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85361050
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
No preview available.

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.