??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908725 - VAL-MS 4_V/BE/FM
Bill of material
PHOENIX CONTACT 2908725
MANUID
Product number of the Manufacturer
2908725
DESCSHORT
Short Description
Surge protection base-element
DESCLONG
Long Description
Base element matches type 2 arresters of the VALVETRAB MS series, 5 pos. integrated remote signaling output for use with DC systems protection.
MANUTYPEDESC
Manufacturer Type Description
VAL-MS 4_V/BE/FM
PREVIEW
Preview
INTNO
International product number
4055626345208
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAG640
Assembly type
DIN track
AAF040
net weight
0.30985 kg
AAT080
Pole number
4
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4055626345208
AAW338
Manufacturer product designation
Surge protection base-element
AAU734
Manufacturer product description
Base element matches type 2 arresters of the VALVETRAB MS series, 5 pos. integrated remote signaling output for use with DC systems protection.
AAO057
Product type
VAL-MS 4_V/BE/FM
AAY811
URI of the product
http://www.phoenixcontact.com/product/2908725
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363090
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...