??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908900 - PRT-PV-1000
Bill of material
PHOENIX CONTACT 2908900
MANUID
Product number of the Manufacturer
2908900
DESCSHORT
Short Description
Type 2 surge arrester
DESCLONG
Long Description
Integrated onboard lightning arrester in accordance with Type 2/Class II for MPPT protection of single and multiple circuits
MANUTYPEDESC
Manufacturer Type Description
PRT-PV-1000
PREVIEW
Preview
INTNO
International product number
4055626354804
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
AAF040
net weight
0.077 kg
AAI735
max. continuous voltage (at DC)
585 V
AAI910
voltage protection level (L-N)
1.900 kV
AAI904
voltage protection level
1.900 kV
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
20 kA
AAI911
voltage protection level (L-PE/N-PE)
1.900 kV
AAM022
category type 2 present
No
AAO663
GTIN
4055626354804
AAW338
Manufacturer product designation
Type 2 surge arrester
AAU734
Manufacturer product description
Integrated onboard lightning arrester in accordance with Type 2/Class II for MPPT protection of single and multiple circuits
AAO057
Product type
PRT-PV-1000
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息