??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2909628 - VAL-MS BE/1+1/1U/FM
Bill of material
PHOENIX CONTACT 2909628
MANUID
Product number of the Manufacturer
2909628
DESCSHORT
Short Description
Base element
DESCLONG
Long Description
Universal plug-in surge arrester base for up to 240 V applications with two conductors plus ground, with remote indication contact
MANUTYPEDESC
Manufacturer Type Description
VAL-MS BE/1+1/1U/FM
PREVIEW
Preview
INTNO
International product number
4055626370552
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
98
BAG640
Assembly type
DIN track
AAF040
net weight
0.222 kg
AAT080
Pole number
2
AAL525
remote signaling contact present
Yes
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4055626370552
AAW338
Manufacturer product designation
Base element
AAU734
Manufacturer product description
Universal plug-in surge arrester base for up to 240 V applications with two conductors plus ground, with remote indication contact
AAO057
Product type
VAL-MS BE/1+1/1U/FM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
没有预览图.

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息