??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2909630 - VAL-US 60/1+1/1U/FM
Bill of material
PHOENIX CONTACT 2909630
MANUID
Product number of the Manufacturer
2909630
DESCSHORT
Short Description
Type 2 surge arrester
DESCLONG
Long Description
Universal varistor-based plug-in surge arrester for 48 - 60 V DC applications with two conductors plus ground, with remote indication contact
MANUTYPEDESC
Manufacturer Type Description
VAL-US 60/1+1/1U/FM
PREVIEW
Preview
INTNO
International product number
4055626370538
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
98
AAF040
net weight
0.22222 kg
AAI848
nominal voltage (at DC)
-48 V
AAI734
max. continuous voltage (at AC)
75 V
AAI735
max. continuous voltage (at DC)
-48 V
AAI910
voltage protection level (L-N)
0.550 kV
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm^2
AAK366
system configuration
TN-S
AAI904
voltage protection level
0.550 kV
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
15 kA
AAI911
voltage protection level (L-PE/N-PE)
0.550 kV
AAM022
category type 2 present
Yes
AAJ018
max. rated cross section (flexible, fine strand)
25 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
25 mm^2
AAO663
GTIN
4055626370538
AAW338
Manufacturer product designation
Type 2 surge arrester
AAU734
Manufacturer product description
Universal varistor-based plug-in surge arrester for 48 - 60 V DC applications with two conductors plus ground, with remote indication contact
AAO057
Product type
VAL-US 60/1+1/1U/FM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息