??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2909828 - VAL-MS 400/3+0/VF-FM/32
Bill of material
PHOENIX CONTACT 2909828
MANUID
Product number of the Manufacturer
2909828
DESCSHORT
Short Description
Type 2 surge arrester
DESCLONG
Long Description
Surge protective device combination, 3-channel, for installation on NS 35/7,5, with remote indication contact (FM) as changeover contact, voltage 400 V AC
MANUTYPEDESC
Manufacturer Type Description
VAL-MS 400/3+0/VF-FM/32
PREVIEW
Preview
INTNO
International product number
4055626383484
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAG640
Assembly type
DIN track
AAF040
net weight
0.38555 kg
AAI734
max. continuous voltage (at AC)
440 V
AAI847
nominal voltage (at AC)
400 V
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm^2
AAK366
system configuration
IT
AAI904
voltage protection level
3.500 kV
AAP898
construction size
4 modular spacing
AAK203
type of poles
3
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
20 kA
AAI911
voltage protection level (L-PE/N-PE)
3.500 kV
AAM022
category type 2 present
Yes
AAJ018
max. rated cross section (flexible, fine strand)
25 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
1.500 mm^2
AAO663
GTIN
4055626383484
AAW338
Manufacturer product designation
Type 2 surge arrester
AAU734
Manufacturer product description
Surge protective device combination, 3-channel, for installation on NS 35/7,5, with remote indication contact (FM) as changeover contact, voltage 400 V AC
AAO057
Product type
VAL-MS 400/3+0/VF-FM/32
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
32
QUANTITYINT
Quantity Scale
32
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    PHOENIX CONTACT
    2907390 - FLT-SEC-P-T1-3C-264/50-FM
    PHOENIX CONTACT
    2907388 - FLT-SEC-P-T1-1S-264/50-FM
    PHOENIX CONTACT
    2816399 - VAL-MS 400 ST