??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2920049 - PT 2X1+F-BE/FM
Bill of material
PHOENIX CONTACT 2920049
MANUID
Product number of the Manufacturer
2920049
DESCSHORT
Short Description
Surge protection base-element
DESCLONG
Long Description
Base element to accept a protective plug with diagnostic and status indicator for two signal wires with common reference potential, integrated spark gap to provide a high-resistance connection between the ground of the protective circuit of the plug and ground potential.
MANUTYPEDESC
Manufacturer Type Description
PT 2X1+F-BE/FM
PREVIEW
Preview
INTNO
International product number
4046356154086
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
BAG640
Assembly type
DIN track
AAF040
net weight
0.05682 kg
AAT080
Pole number
2
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4046356154086
AAW338
Manufacturer product designation
Surge protection base-element
AAU734
Manufacturer product description
Base element to accept a protective plug with diagnostic and status indicator for two signal wires with common reference potential, integrated spark gap to provide a high-resistance connection between the ground of the protective circuit of the plug and ground potential.
AAO057
Product type
PT 2X1+F-BE/FM
AAY811
URI of the product
http://www.phoenixcontact.com/product/2920049
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...