??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2921365 - PT 2X1-VF-230AC-ST
Bill of material
PHOENIX CONTACT 2921365
MANUID
Product number of the Manufacturer
2921365
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
Protective connector with protective circuit free of leakage current for two floating signals. Connection in series, consisting of varistor and gas-filled surge arrester between signal wires and ground.
MANUTYPEDESC
Manufacturer Type Description
PT 2X1-VF-230AC-ST
PREVIEW
Preview
INTNO
International product number
4046356286572
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
BAG640
Assembly type
plug-in
AAF040
net weight
0.02333 kg
AAI734
max. continuous voltage (at AC)
250 V
AAI847
nominal voltage (at AC)
230 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
3 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
6 A
AAI905
voltage protection level (core/core)
2500 V
AAI906
voltage protection level (core/earth)
1400 V
AAO663
GTIN
4046356286572
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
Protective connector with protective circuit free of leakage current for two floating signals. Connection in series, consisting of varistor and gas-filled surge arrester between signal wires and ground.
AAO057
Product type
PT 2X1-VF-230AC-ST
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...