??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2939027 - CM-SI-2AF
Bill of material
PHOENIX CONTACT 2939027
MANUID
Product number of the Manufacturer
2939027
DESCSHORT
Short Description
Fuse
DESCLONG
Long Description
Fuse
MANUTYPEDESC
Manufacturer Type Description
CM-SI-2AF
PREVIEW
Preview
INTNO
International product number
4017918099459
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.001 kg
AAC824
Nominal current
2.200 A
AAO663
GTIN
4017918099459
AAW338
Manufacturer product designation
Fuse
AAU734
Manufacturer product description
Output fuse (5x20 mm) acc. to IEC 127-2/EN 60127-2, 2 A fast blow
AAO057
Product type
CM-SI-2AF
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85361010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
No preview available.

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...