??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2940993 - SI 16A FF (6,3X32MM)
Bill of material
PHOENIX CONTACT 2940993
MANUID
Product number of the Manufacturer
2940993
DESCSHORT
Short Description
Fuse set
DESCLONG
Long Description
Fuse set, number: 10 Pcs., nominal current: 16 A
MANUTYPEDESC
Manufacturer Type Description
SI 16A FF (6,3X32MM)
INTNO
International product number
4017918080297
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
34
AAF040
net weight
0.002 kg
AAC824
Nominal current
16 A
AAH329
striker present
No
AAO663
GTIN
4017918080297
AAW338
Manufacturer product designation
Fuse set
AAU734
Manufacturer product description
Replacement fuse
AAO057
Product type
SI 16A FF (6,3X32MM)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85361050
COO
Country of origin
FR
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
没有预览图.

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...