??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2967772 - PLC-BSC- 24DC/21HC
Bill of material
PHOENIX CONTACT 2967772
MANUID
Product number of the Manufacturer
2967772
DESCSHORT
Short Description
Relay base
DESCLONG
Long Description
14 mm PLC basic terminal block for high continuous currents with screw connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage 24 V DC
MANUTYPEDESC
Manufacturer Type Description
PLC-BSC- 24DC/21HC
PREVIEW
Preview
INTNO
International product number
4017918174194
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB392
certificate/approval
cUL Recognized, UL Recognized, DNV GL
BAG640
Assembly type
DIN track
BAF016
width
13.9 mm
BAA020
height
80 mm
AAF040
net weight
0.05733 kg
BAB577
depth
94.0 mm
BAD831
Design of electrical connection
Screw connection
BAD470
detachable terminals present
No
AAI319
number of pins
8
BAD454
Functional extension possible
No
AAO663
GTIN
4017918174194
AAW338
Manufacturer product designation
Relay base
AAU734
Manufacturer product description
14 mm PLC basic terminal block for high continuous currents with screw connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage 24 V DC
AAO057
Product type
PLC-BSC- 24DC/21HC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息