??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3034379 - USA 10-KSS
Bill of material
PHOENIX CONTACT 3034379
MANUID
Product number of the Manufacturer
3034379
DESCSHORT
Short Description
Rail adapters
DESCLONG
Long Description
Rail adapters, for accommodating the KSS 8 and KSS 10 short-circuit plug, length: 42.6 mm, width: 10 mm, height: 19 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
USA 10-KSS
PREVIEW
Preview
INTNO
International product number
4055626276809
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
6
AAF040
net weight
0.002 kg
BAB664
material
Polyamide (PA)
AAO663
GTIN
4055626276809
AAW338
Manufacturer product designation
Rail adapters
AAU734
Manufacturer product description
Rail adapters, for accommodating the KSS 8 and KSS 10 short-circuit plug, length: 42.6 mm, width: 10 mm, height: 19 mm, color: gray
AAO057
Product type
USA 10-KSS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.