??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3062769 - FUSE 10,3X85 8A PV
Bill of material
PHOENIX CONTACT 3062769
MANUID
Product number of the Manufacturer
3062769
DESCSHORT
Short Description
Fuse
DESCLONG
Long Description
Fuse, 10.3 mm x 85 mm, up to 1500 V DC, gPV characteristic
MANUTYPEDESC
Manufacturer Type Description
FUSE 10,3X85 8A PV
PREVIEW
Preview
INTNO
International product number
4046356657228
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
47
AAF040
net weight
0.015 kg
AAC824
Nominal current
8 A
AAO663
GTIN
4046356657228
AAW338
Manufacturer product designation
Fuse
AAU734
Manufacturer product description
Fuse, 10.3 mm x 85 mm, up to 1500 V DC, gPV characteristic
AAO057
Product type
FUSE 10,3X85 8A PV
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85351000
COO
Country of origin
SI
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
没有预览图.

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息