您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3062779
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Safety fuse inserts
Cylindrical fuse (safety fuse)
Powered by
CAD模型選擇
{phoenix_contact/27/14/20/02/3062779.prj},{NB=3062779},{MANUID=3062779},{AAF040=0.009},{AAC824=8},{AAO663=4046356768184},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85361050},{AAO676=3062779},{DESCSHORT=Fuse},{DESCLONG=Fuse, for the photovoltaics industry according to UL 2579, nominal current: 8 A, length: 38 mm, diameter: 10.3 mm, color: white},{MANUTYPEDESC=FUSE 10,3X38 8A PV A},{PREVIEW=../../../_pool_/50/7b/89945_2000_int_04.png},{INTNO=4046356768184},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=35},{AAW338=Fuse},{AAU734=Fuse, for the photovoltaics industry according to UL 2579, nominal current: 8 A, length: 38 mm, diameter: 10.3 mm, color: white}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3062779 - FUSE 10,3X38 8A PV A
Bill of material
PHOENIX CONTACT 3062779
MANUID
Product number of the Manufacturer
3062779
DESCSHORT
Short Description
Fuse
DESCLONG
Long Description
Fuse, for the photovoltaics industry according to UL 2579, nominal current: 8 A, length: 38 mm, diameter: 10.3 mm, color: white
MANUTYPEDESC
Manufacturer Type Description
FUSE 10,3X38 8A PV A
PREVIEW
Preview
INTNO
International product number
4046356768184
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
35
AAF040
net weight
0.009
kg
AAC824
Nominal current
8
A
AAO663
GTIN
4046356768184
AAW338
Manufacturer product designation
Fuse
AAU734
Manufacturer product description
Fuse, for the photovoltaics industry according to UL 2579, nominal current: 8 A, length: 38 mm, diameter: 10.3 mm, color: white
AAO057
Product type
FUSE 10,3X38 8A PV A
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85361050
COO
Country of origin
SI
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
詢價
PDF
不提供預覽.
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...