??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Pneumax
Description
3141.##.##.##.## - Solenoid valves for manifold
Bill of material
3141.52.00.36.02
FN
CODE
Ordering code
F
Function
V
Voltage
V
FLUID
Fluid
Filtered air, with or without lubrication
FLOW
Flow rate at 6 bar with ∆p = 1
NI/min
RESPA
Responce time according to ISO 12238, activation time
10 ms
RESPD
Responce time according to ISO 12238, deactivation time
ms
PWPRESS
Working pressure
From vacuum to 10 bar
PRESS
Pressure range
bar
TEMP
Temperature
-5 / +50 °C
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.