??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
3145.##.## - Manifold
Bill of material
3145.12.04
CODE
3145.12.04
V
Version
P
Number of positions
A
Feeding
FLUID
Fluid
Filtered air, with or without lubrication
PRESS
Pressure range
From vacuum to 10 bar
PWPRESS
Pilot working pressure
2,5 - 7 bar
TEMP
Temperature
-5 / +50 °C
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.