您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
32 歧管块
Misumi
FA工厂自动化
Powered by
CAD模型選擇
BMAFA, BMAFMA, BMAFRA, BMAFSA, BMAFCA, G-BMAFA, G-BMAFMA, G-BMAFRA, G-BMAFS...
24.04.2022
BMAFL, BMAFLM, BMAFLR, G-BMAFL, G-BMAFLM, G-BMAFLR - 液压·水压用歧管块-孔距固定型-BMAF系列...
29.05.2023
BMAFLK,G-BMAFLK - 液压·水压用歧管块-孔距固定型-BMAF系列-边长60
30.06.2021
BMAFLKP,G-BMAFLKP - 液压·水压用歧管块-孔距指定型-BMAF系列-边长60
30.06.2021
BMAFLP, BMAFLMP, G-BMAFLP, G-BMAFLMP - 液压·水压用歧管块-孔距指定型-BMAF系列-边长50
30.06.2021
BMAFPA, G-BMAFPA - 液压·水压用歧管块-孔距指定型-BMAF系列-边长40
10.09.2021
BMAH,G-BMAH - 液压·水压用歧管块边长50 -高压型 -孔距固定型
30.06.2021
BMAL, BMALM, G-BMAL, G-BMALM - 液压·水压用歧管块-孔距固定型-BMAL系列-边长70
30.06.2021
BMAN, BMANR - 液压·水压用歧管块
29.05.2023
BMAS, BMASR, G-BMAS, G-BMASR - 液压·水压用歧管块-孔距固定型-BMAS系列-边长25x32
30.06.2021
BMASP, BMASRP - 液压·水压用歧管块-孔距指定型-BMAS系列-边长25x32
30.06.2021
BMBF, BMBFM, BMBFR, BMBFS, BMBFC, G-BMBF, G-BMBFM, G-BMBFR, G-BMBFS, G-BMBF...
29.05.2023
BMBFL, BMBFLM, BMBFLR, G-BMBFL, G-BMBFLM, G-BMBFLR - 液压·水压用歧管块-孔距固定型-BMBF系列...
29.05.2023
BMBFLP, BMBFLMP, BMBFLRP, G-BMBFLP, G-BMBFLMP, G-BMBFLRP - 液压·水压用歧管块-孔距指定型-...
30.06.2021
BMBFP, BMBFMP, BMBFRP, BMBFSP, G-BMBFP, G-BMBFMP, G-BMBFRP, G-BMBFSP - 液压·水...
30.06.2021
BMBL, G-BMBL - 液压·水压用歧管块-孔距固定型-BMBL系列-边长60
30.06.2021
BMBN, BMBNR - 液压·水压用歧管块
29.05.2023
BMBS, BMBSR, G-BMBS, G-BMBSR - 液压·水压用歧管块-孔距固定型-BMBS系列-边长25x32
30.06.2021
BMBSP, BMBSRP, G-BMBSP, G-BMBSRP - 液压·水压用歧管块-孔距指定型-BMBS系列-边长25x32
30.06.2021
BMBWR ,G-BMBWR - 液压·水压用歧管块-2系列型-BMBWR系列
30.06.2021
BMBWRP - 液压·水压用歧管块-2系列型-BMBWRP系列
30.06.2021
BMFRS, BMFRA, BMFRAA, G-BMFRS, G-BMFRA, G-BMFRAA - 空气用歧管块 - 螺径单独选择型
29.05.2023
BMFRS,G-BMFRS,SL-BMFRA, SH-BMFRA, SHD-BMFRA, SL-G-BMFRA, SH-G-BMFRA, SHD-G-...
13.04.2024
BMGF, BMGFA, G-BMGF, G-BMGFA - 空气用歧管块 - 孔距固定型-BMGF系列-边长25
31.05.2023
BMGFB - 空气用歧管块 - 孔距固定型-BMGF系列-边长70
30.06.2021
BMGFC, BMGFCA, G-BMGFC, G-BMGFCA - 空气用歧管块 - 孔距固定型-BMGF系列-边长20
29.05.2023
BMGFCP, BMGFCAP, G-BMGFCP, G-BMGFCAP - 空气用歧管块 - 孔距指定型-BMGF系列-边长20
29.05.2023
BMGFK, G-BMGFK - 空气用歧管块 - 孔距固定型-BMGF系列-边长35
30.06.2021
BMGFKP, G-BMGFKP - 空气用歧管块 - 孔距指定型-BMGF系列-边长35
30.06.2021
BMGFL, BMGFLA, G-BMGFL, G-BMGFLA - 空气用歧管块 - 孔距固定型-BMGF系列-边长50
30.06.2021
BMGFLP - 空气用歧管块 - 孔距指定型-BMGF系列-边长50
30.06.2021
BMGFP, BMGFAP, G-BMGFP, G-BMGFAP - 空气用歧管块 - 孔距指定型-BMGF系列-边长25
29.05.2023
BMGN, BMGNA - 空气用歧管块
29.05.2023
BMIAB, G-BMIAB - 空气用歧管块 - 孔距固定型-BMIAB系列-边长70
30.06.2021
BMIAF, BMIAFA, G-BMIAF, G-BMIAFA - 空气用歧管块 - 孔距固定型-BMIAF系列-边长30x40
30.06.2021
BMIAFAP - 空气用歧管块 - 孔距指定型-BMIAF系列-边长30x40
30.06.2021
BMIAL, G-BMIAL - 空气用歧管块 - 孔距固定型-BMIAL系列-边长50
30.06.2021
BMIAN, BMIANA - 空气用歧管块 - BMIAN系列
29.05.2023
BMIASP - 空气用歧管块 - 孔距指定型-BMIAS系列-边长25
30.06.2021
BMIF, BMIFR, BMIFS, G-BMIF, G-BMIFR, G-BMIFS - 液压·水压用歧管块-孔距固定型-BMIF系列 - 边长6...
30.06.2021
BMIFL, BMIFLM, BMIFLR - 液压·水压用歧管块-孔距固定型-BMIFL系列 - 边长60
30.06.2021
BMIFLR, G-BMIFLR - 液压·水压用歧管块-孔距固定型-BMIFL系列 - 边长60
30.06.2021
BMIFLRP, G-BMIFLRP - 液压·水压用歧管块-孔距指定型-BMIFL系列 - 边长60
30.06.2021
BMIFP, BMIFRP, G-BMIFP, G-BMIFRP - 液压·水压用歧管块-孔距指定型-BMIF系列 - 边长40
29.05.2023
BMIL, G-BMIL - 液压·水压用歧管块-孔距固定型-BMIL系列 - 边长60
30.06.2021
BMIS, G-BMIS - 液压·水压用歧管块-孔距固定型-BMIS系列 - 边长60
30.06.2021
BMISP, G-BMISP - 液压·水压用歧管块-孔距指定型-BMIS系列 - 边长30x35
30.06.2021
BMRAC, BMRACA, G-BMRAC, G-BMRACA - 空气用歧管块 - 孔距固定型-BMRA系列-边长25
31.05.2023
BMRACP, BMRACAP, G-BMRACP, G-BMRACAP - 空气用歧管块 - 孔距指定型-BMRA系列-边长25
31.05.2023
BMRAF, BMRAFA, G-BMRAF, G-BMRAFA - 空气用歧管块 - 孔距固定型-BMRA系列-边长30x40
30.06.2021
BMRAFP, BMRAFAP, G-BMRAFP, G-BMRAFAP - 空气用歧管块 - 孔距指定型-BMRA系列-边长30x40
30.06.2021
BMRAL, BMRALA, G-BMRAL, G-BMRALA - 空气用歧管块 - 孔距固定型-BMRA系列-边长50
30.06.2021
BMRALP, BMRALAP, G-BMRALP, G-BMRALAP - 空气用歧管块 - 孔距指定型-BMRA系列-边长50
30.06.2021
BMRAN, BMRANA - 空气用歧管块-横向通孔/纵向通孔型
29.05.2023
BMRASA - 空气用歧管块 - 横向通孔·纵向半通孔型 - 边长15
31.05.2023
BMRF, BMRFM, BMRFR, BMRFC, G-BMRF, G-BMRFM, G-BMRFR, G-BMRFC - 液压·水压用歧管块-孔距...
29.05.2023
BMRFL, BMRFLM, BMRFLR, G-BMRFL, GBMRFLM, G-BMRFLR - 液压・水压用歧管块 - 横向通孔・纵向半通孔型...
29.05.2023
BMRFLP, BMRFLMP, BMRFLRP, G-BMRFLP, G-BMRFLMP, G-BMRFLRP - 液压·水压用歧管块-孔距指定型-...
30.06.2021
BMRFP, BMRFRP, G-BMRFP, G-BMRFRP - 液压·水压用歧管块-孔距指定型-BMRF系列 - 边长40
30.06.2021
BMRL, BMRLM, G-BMRL, G-BMRLM - 液压·水压用歧管块-孔距固定BMRL系列 - 边长60
30.06.2021
BMRN - 液压用歧管块-横向通孔·纵向半通孔
06.12.2023
BMRS, BMRSR, G-BMRS, G-BMRSR - 液压·水压用歧管块-孔距固定型-BMRS系列 - 边长60
30.06.2021
BMRSP, BMRSRP, G-BMRSP, G-BMRSRP - 液压・水压用歧管块 - 横向通孔・纵向半通孔型 - 边长30x35 间距指定型
04.06.2021
BMRTN - 旋转式歧管块
16.04.2024
BMRTY - 旋转式歧管块 -经济型-
30.06.2021
BMSF, BMSFA, G-BMSF, G-BMSFA - 空气用歧管块 - 孔距固定型-BMSF系列-边长30
30.06.2021
BMSFB, G-BMSFB - 空气用歧管块 - 孔距固定型-BMSF系列-边长60
30.06.2021
BMSFC, BMSFCA, G-BMSFC, G-BMSFCA - 空气用歧管块 - 孔距固定型-BMSF系列-边长20
29.05.2023
BMSFCP, BMSFCAP, G-BMSFCP, G-BMSFCAP - 空气用歧管块 - 孔距指定型-BMSF系列-边长20
31.05.2023
BMSFL, BMSFLA, G-BMSFL, G-BMSFLA - 空气用歧管块 - 孔距固定型-BMSF系列-边长40
29.05.2023
BMSFLP, BMSFLAP, G-BMSFLP, G-BMSFLAP - 空气用歧管块 - 孔距指定型-BMSF系列-边长40
30.06.2021
BMSFP, BMSFAP, G-BMSFP, G-BMSFAP - 空气用歧管块 - 孔距指定型-BMSF系列-边长30
30.06.2021
BMSFS, BMSFSA - 空气用歧管块 - 孔距固定型-BMSF系列-边长15
30.06.2021
BMSLN, BMSLNA - 空气用歧管块 - BMSLN系列
29.05.2023
BMSN, BMSNA - 空气用歧管块
31.05.2023
BMSW, BMSWA, G-BMSW, G-BMSWA - 空气用歧管块 - 双回路型-BMSW 系列
30.06.2021
BMTAC, G-BMTAC - 空气用歧管块 - 孔距固定型-BMTAC系列-边长25
29.05.2023
BMTAF, BMTAFA, G-BMTAF, G-BMTAFA - 空气用歧管块 - 孔距固定型-BMTAF系列-边长30x40
30.06.2021
BMTAL, BMTALA, G-BMTAL, G-BMTALA - 空气用歧管块 - 孔距固定型-BMTAL系列-边长50
30.06.2021
BMTF, BMTFM, BMTFR, BMTFS, BMTFC, G-BMTF, G-BMTFM, G-BMTFR, G-BMTFS, G-BMTF...
30.06.2021
BMTFL, BMTFLM, BMTFLR, G-BMTFL, G-BMTFLM, G-BMTFLR - 液压·水压用歧管块-孔距固定型-BMTF系列...
30.06.2021
BMTFLP, G-BMTFLP - 液压·水压用歧管块-孔距指定型-BMTF系列 - 边长60
30.06.2021
BMTFMP, BMTFRP, G-BMTFMP, G-BMTFRP - 液压・水压用歧管块 -横向通孔・T形孔型-(钢型)
30.06.2021
BMTL, BMTLM, G-BMTLM - 液压·水压用歧管块-孔距固定型-BMTL系列 - 边长60
30.06.2021
BMTS, BMTSM, BMTSR - 液压·水压用歧管块-孔距固定型-BMTS系列 - 边长60
30.06.2021
BMTSA - 带接头空气用歧管块
30.06.2021
BMTSAL - 带接头空气用歧管块
30.06.2021
BMTSB - 带接头空气用歧管块
30.06.2021
BMTSBL - 带接头空气用歧管块
30.06.2021
BMUAC, BMUACA, G-BMUAC, G-BMUACA - 空气用歧管块 - 孔距固定型-BMUAC系列-边长25
29.05.2023
BMUACP, BMUACAP, G-BMUACP, G-BMUACAP - 空气用歧管块 - 孔距指定型-BMUAC系列-边长25
29.05.2023
BMUAF, BMUAFA, G-BMUAF, G-BMUAFA - 空气用歧管块 - 孔距固定型-BMUAF系列-边长30x40
30.06.2021
BMUAFP, BMUAFAP, G-BMUAFP, G-BMUAFAP - 空气用歧管块 - 孔距指定型-BMUAF系列-边长30x40
30.06.2021
BMUAL, BMUALA, G-BMUAL, G-BMUALA - 空气用歧管块 - 孔距固定型-BMUAL系列-边长50
30.06.2021
BMUALP, BMUALAP, G-BMUALP, G-BMUALAP - 空气用歧管块 - 孔距指定型-BMUAL系列-边长50
30.06.2021
BMUAN, BMUANA - 空气用歧管块 - BMUN系列
29.05.2023
BMUAW, G-BMUAW - 空气用歧管块 - 2系列-BMUA系列
30.06.2021
BMUF, BMUFM, BMUFR, BMUFS, BMUFC, G-BMUF, G-BMUFM, G-BMUFR, G-BMUFS, G-BMUF...
29.05.2023
BMUFL, BMUFLM, BMUFLR, G-BMUFL, G-BMUFLM, G-BMUFLR - 液压·水压用歧管块-孔距固定型-BMUF系列...
29.05.2023
BMUFLP, BMUFLRP, G-BMUFLP, G-BMUFLRP - 液压·水压用歧管块-孔距指定型-BMUF系列 - 边长60
29.05.2023
BMUFP, BMUFRP, BMUFSP, G-BMUFP, G-BMUFRP, G-BMUFSP - 液压·水压用歧管块-孔距指定型-BMUF系列...
29.05.2023
BMUL - 液压·水压用歧管块-孔距固定型-BMUL系列 - 边长70
30.06.2021
BMUN - 油压岐管安装座 -通孔・L字孔型-
29.05.2023
BMUS, BMUSR, G-BMUS, G-BMUSR - 液压·水压用歧管块-孔距固定型-BMUS系列 - 边长60
29.05.2023
BMUSP, G-BMUSP - 液压·水压用歧管块-孔距指定型-BMUS系列 - 边长30x35
29.05.2023
BMYF - 空气用歧管块 - BMYF系列
30.06.2021
BMZAF, BMZAFA, G-BMZAF, G-BMZAFA - 气压用(边长30)歧管块 -横向未贯通孔型・间距指定型-
30.06.2021
BMZAFC, BMZAFCA, G-BMZAFC, G-BMZAFCA - 气压用(边长20)歧管块 -横向未贯通孔型·孔距固定型-
30.06.2021
BMZAFCP, BMZAFCAP, G-BMZAFCP, G-BMZAFCAP - 气压用(边长20)歧管块 -横向未贯通孔型·孔距指定型-
30.06.2021
BMZAFL, BMZAFLA, G-BMZAFL, G-BMZAFLA - 气压用(边长40)歧管块 -横向未贯通孔型·孔距固定型-
30.06.2021
BMZAFLP, BMZAFLAP, G-BMZAFLP, G-BMZAFLAP - 气压用(边长40)歧管块 -横向未贯通孔型·孔距指定型-
30.06.2021
BMZAFP, BMZAFAP, G-BMZAFP, G-BMZAFAP - 气压用(边长30)歧管块 -横向未贯通孔型·孔距指定型-
30.06.2021
BMZARF, G-BMZARF - 空气用歧管块 -横向孔未贯通型·纵向半通孔型·边长30×40-
31.05.2023
BMZARFL, G-BMZARFL - 空气用歧管块 -横向孔未贯通型·纵向半通孔型·边长50-
31.05.2023
BMZAS, BMZASA - 气压用(边长15)歧管块 -横向未贯通孔型·孔距固定型-
30.06.2021
BMZAUF, G-BMZAUF - 空气用歧管块 -横向孔未贯通型·L形孔型·边长30×40-
31.05.2023
BMZAUFL, G-BMZAUFL - 空气用歧管块 -横向孔未贯通型·L形孔型·边长50-
31.05.2023
BMZF, BMZFM, BMZFR, G-BMZF, G-BMZFM, G-BMZFR - 液压·水压用(边长30x35)歧管块 -横向未贯通孔型·...
30.06.2021
BMZFP, BMZFMP, BMZFRP, G-BMZFP, G-BMZFMP, G-BMZFRP - 液压·水压用(边长30x35)歧管块 -横向...
30.06.2021
BMZRF, BMZFRM, G-BMZRF, G-BMZFRM - 液压用歧管块 -横向孔未贯通型·纵向半通孔型·边长40-
31.05.2023
BMZRS, BMZSRM, G-BMZRS, G-BMZSRM - 液压用歧管块 -横向孔未贯通型·纵向半通孔型·边长30×35-
31.05.2023
BMZS, BMZSM, BMZSR, G-BMZS, G-BMZSM, G-BMZSR - 液压·水压用(边长25x32)歧管块 -横向未贯通孔型·...
30.06.2021
BMZSMP, BMZSRP, G-BMZSMP, G-BMZSRP - 液压·水压用(边长25x32)歧管块 -横向未贯通孔型·孔距指定型-
29.05.2023
BMZUF, BMZFUM, G-BMZUF, G-BMZFUM - 液压用歧管块 -横向孔未贯通型·L形孔型·边长40-
31.05.2023
BMZUS, BMZSUM, G-BMZUS, G-BMZSUM - 液压用歧管块 -横向孔未贯通型·L形孔型·边长30×35-
30.06.2021
BTA, BTAA,G-BTA, G-BTAA - 空气探针终端接头 -孔距固定型-BTA系列-边长25
29.05.2023
BTAN, BTANA - 空气探针终端接头 -BTAN系列
29.05.2023
BTANC, BTANCA, G-BTANC, G-BTANCA - 空气探针终端接头 -孔距固定型-BTAN系列-边长20
30.06.2021
BTANCP, BTANCAP, G-BTANCP, G-BTANCAP - 空气探针终端接头 -孔距指定型-BTAN系列-边长20
30.06.2021
BTANL, BTANLA, G-BTANL, G-BTANLA - 空气用接线端子 -纵向通孔型- 35方形 固定间距
29.05.2023
BTANLP,G-BTANLP - 空气探针终端接头 -孔距指定型-BTAN系列-边长35
30.06.2021
BTANSA - 空气探针终端接头 -孔距固定型-BTAN系列-边长15
04.06.2021
BTAP, G-BTAP - 空气探针终端接头 -孔距指定型-BTA系列-边长25
29.05.2023
BTAW, BTAWA - 空气用歧管块
30.06.2021
BTLA, BTLAA, G-BTLA, G-BTLAA - 空气探针终端接头 -孔距固定型-BTLA系列-边长25
29.05.2023
BTLAC, BTLACA, G-BTLAC, G-BTLACA - 空气探针终端接头 -孔距固定型-BTLA系列-边长20
30.06.2021
BTLACP, BTLACAP,G-BTLACP, G-BTLACAP - 空气探针终端接头 -孔距指定型-BTLA系列-边长20
30.06.2021
BTLAK, G-BTLAK - 空气探针终端接头 -孔距固定型-BTLA系列-边长35
30.06.2021
BTLAKP, BTLAAKP, G-BTLAKP, G-BTLAAKP - 空气探针终端接头 -孔距指定型-BTLA系列-边长35
31.05.2023
BTLAL, G-BTLAL - 空气探针终端接头 -孔距固定型-BTLA系列-边长50
30.06.2021
BTLALP, BTLALAP, G-BTLALP, G-BTLALAP - 空气探针终端接头 -孔距指定型-BTLA系列-边长50
30.06.2021
BTLAN, BTLANA - 空气探针终端接头 -BTLAN系列
29.05.2023
BTLAP, BTLAAP, G-BTLAP, G-BTLAAP - 空气探针终端接头 -孔距指定型-BTLA系列-边长25
29.05.2023
BTLAS - 空气探针终端接头 -孔距固定型-BTLA系列-边长15
30.06.2021
BTLL, G-BTLL - 液压·水压用带接头歧管块-孔距固定型-BTLS系列-边长70
30.06.2021
BTLS, BTLSM, BTLSR, BTLSS, BTLSC, G-BTLS, G-BTLSM, G-BTLSR, G-BTLSS, G-BTLS...
30.06.2021
BTLSB, BTLSBR, G-BTLSB, G-BTLSBR - 液压·水压用带接头歧管块-孔距固定型-BTLS系列-边长20
30.06.2021
BTLSBP, BTLSBMP - 液压·水压用带接头歧管块-孔距指定型-BTLS系列-边长20
30.06.2021
BTLSFL, BTLSFLM, BTLSFLR, G-BTLSFL, G-BTLSFLM, G-BTLSFLR - 液压·水压用带接头歧管块-孔距固...
30.06.2021
BTLSFLK, BTLSFLKM, G-BTLSFLK, G-BTLSFLKM - 液压·水压用带接头歧管块-孔距固定型-BTLS系列-边长60
30.06.2021
BTLSFLKP, G-BTLSFLKP - 液压·水压用带接头歧管块-孔距指定型-BTLS系列-边长60
30.06.2021
BTLSFLP, G-BTLSFLP - 液压·水压用带接头歧管块-孔距指定型-BTLS系列-边长50
30.06.2021
BTLSK, BTLSMK, BTLSRK, G-BTLSK, G-BTLSMK, G-BTLSRK - 液压·水压用带接头歧管块-孔距固定型-BTL...
30.06.2021
BTLSKP, BTLSMKP, BTLSRKP, G-BTLSKP, G-BTLSMKP, G-BTLSRKP - 液压·水压用带接头歧管块-孔距指...
30.06.2021
BTLSN, BTLSNR - 液压·水压用集成块
29.05.2023
BTLSP, BTLSMP, BTLSRP, G-BTLSP, G-BTLSMP, G-BTLSRP - 液压·水压用带接头歧管块-孔距指定型-BTL...
30.06.2021
BTS, BTSM, BTSR, BTSS, BTSC, G-BTS, G-BTSM, G-BTSR, G-BTSS, G-BTSC - 油压・水压用...
29.05.2023
BTSB, BTSBM, BTSBR, G-BTSB, G-BTSBM, G-BTSBR - 液压·水压用带接头歧管块-孔距固定型-BTS系列-边长2...
30.06.2021
BTSBMP, BTSBRP, G-BTSBRP - 液压·水压用带接头歧管块-孔距指定型-BTS系列-边长20
30.06.2021
BTSFL, BTSFLM, BTSFLR, BTSFLS, G-BTSFL, G-BTSFLM, G-BTSFLR, G-BTSFLS - 油压・水...
29.05.2023
BTSFLP, BTSFLRP, G-BTSFLP, G-BTSFLRP - 液压·水压用带接头歧管块-孔距指定型-BTS系列-边长50
30.06.2021
BTSL, G-BTSL - 液压·水压用带接头歧管块-孔距固定型-BTS系列-边长60
30.06.2021
BTSN, BTSNR - 液压·水压用集成块
29.05.2023
BTSP, BTSRP, G-BTSP, G-BTSRP - 液压·水压用带接头歧管块-孔距指定型-BTS系列-边长30x35
30.06.2021
HFBM - 铝合金型材、歧管块
29.05.2023
HFBMCP - 软管盖
30.06.2021
PMFL, PMFSL, PMFST, PMF, PMFS, PMFT - 管材歧管块-两端内螺纹型
30.06.2021
PMMFSL, PMMFS, PMMF - 管材歧管块 - 一侧外螺纹・一侧内螺纹型
29.05.2023
PMML, PMMSL - 管材歧管块-两端外螺纹型
30.06.2021
SBMA, SBMAA - 空气用歧管块 - 边长10x15 -孔距固定型
30.06.2021
SGFF, SGFM, SUFF, SGFMF, SUFMF - 配管用歧管-管套部指定型-套管内螺纹型
30.06.2021
SGFMFA, SUFFA - 配管用歧管-管套部指定型-套管外螺纹型
30.06.2021
SGM, SUMH, SGMS, SGMF, SUMHF, SGMSF, SUMHSF - 管材歧管块-两端内螺纹型-单向型
29.05.2023
SGMA, SUMHA, SGMSA, SUMHH, SGMAF, SUMHAF, SGMSAF, SUMHHF - 配管用歧管 -一端外螺纹型·一端...
14.10.2022
SGMD, SGMDF, SUMHDF - 配管用歧管 -两端外螺纹型
30.06.2021
SGMHF, SUSHF - 配管用歧管 -指定型
30.06.2021
SGMLF, SUMLF, SGMMLF, SUMMLF - 配管用歧管块 - 双向90°型 -
29.05.2023
SGMM,SGMFM, SUMHM, SUMHFM - 配管用歧管块 - 两端内螺纹型 -
29.05.2023
SGMMD, SUMMD - 配管用歧管 -两端内螺纹型
30.06.2021
SGSK, SUSK - 配管歧管块用管套
30.06.2021
SGSKK, SUSKK - 配管歧管块用管套 -90°专用管套-
31.05.2023
SGSM, SUSM - 配管歧管块用管套-外螺纹型
30.06.2021
SL-BMAFLR, SH-BMAFLR, SHD-BMAFLR, SL-G-BMAFLR, SH-G-BMAFLR, SHD-G-BMAFLR - ...
08.12.2023
SL-BMAFRA, SH-BMAFRA, SHD-BMAFRA, SL-G-BMAFRA, SH-G-BMAFRA, SHD-G-BMAFRA, S...
08.12.2023
SL-BMANR, SH-BMANR, SHD-BMANR - Precision Cleaning Manifold Blocks - Hydrau...
16.11.2023
SL-BMASR, SH-BMASR, SHD-BMASR, SL-G-BMASR, SH-G-BMASR, SHD-G-BMASR - Precis...
08.12.2023
SL-BMBFLR, SH-BMBFLR, SHD-BMBFLR, SL-G-BMBFLR, SH-G-BMBFLR, SHD-G-BMBFLR - ...
08.12.2023
SL-BMBFLRP, SH-BMBFLRP, SHD-BMBFLRP, SL-G-BMBFLRP, SH-G-BMBFLRP, SHD-G-BMBF...
08.12.2023
SL-BMBFR, SH-BMBFR, SHD-BMBFR, SL-G-BMBFR, SH-G-BMBFR, SHD-G-BMBFR, SL-BMBF...
08.12.2023
SL-BMBFRP, SH-BMBFRP, SHD-BMBFRP, SL-G-BMBFRP, SH-G-BMBFRP, SHD-G-BMBFRP, S...
31.01.2024
SL-BMBNR, SH-BMBNR, SHD-BMBNR - Precision Cleaning Manifold Blocks - Hydrau...
16.11.2023
SL-BMBSR, SH-BMBSR, SHD-BMBSR, SL-G-BMBSR, SH-G-BMBSR, SHD-G-BMBSR - Precis...
08.12.2023
SL-BMBSRP, SH-BMBSRP, SHD-BMBSRP, SL-G-BMBSRP, SH-G-BMBSRP, SHD-G-BMBSRP - ...
08.12.2023
SL-BMBWR, SH-BMBWR, SHD-BMBWR, SL-G-BMBWR, SH-G-BMBWR, SHD-G-BMBWR - Precis...
16.10.2023
SL-BMGF, SH-BMGF, SHD-BMGF, SL-BMGFA, SH-BMGFA, SL-G-BMGF, SH-G-BMGF, SHD-G...
16.04.2024
SL-BMGFC, SH-BMGFC, SHD-BMGFC, SL-BMGFCA, SH-BMGFCA, SL-G-BMGFC, SH-G-BMGFC...
16.04.2024
SL-BMGFCP, SH-BMGFCP, SHD-BMGFCP, SL-BMGFCAP, SH-BMGFCAP, SL-G-BMGFCP, SH-G...
16.04.2024
SL-BMGFK, SH-BMGFK, SHD-BMGFK, SL-G-BMGFK, SH-G-BMGFK, SHD-G-BMGFK - Precis...
16.04.2024
SL-BMGFKP, SH-BMGFKP, SHD-BMGFKP, SL-G-BMGFKP, SH-G-BMGFKP, SHD-G-BMGFKP - ...
16.04.2024
SL-BMGFL, SH-BMGFL, SHD-BMGFL, SL-BMGFLA, SH-BMGFLA, SL-G-BMGFL, SH-G-BMGFL...
16.04.2024
SL-BMGFP, SH-BMGFP, SHD-BMGFP, SL-BMGFAP, SH-BMGFAP, SL-G-BMGFP, SH-G-BMGFP...
16.04.2024
SL-BMGN, SH-BMGN, SHD-BMGN, SL-BMGNA, SH-BMGNA - Precision Cleaning Manifol...
13.04.2024
SL-BMIAB, SH-BMIAB, SHD-BMIAB, SL-G-BMIAB, SH-G-BMIAB, SHD-G-BMIAB - Precis...
16.04.2024
SL-BMIAF, SH-BMIAF, SHD-BMIAF, SL-BMIAFA, SH-BMIAFA, SL-G-BMIAF, SH-G-BMIAF...
16.04.2024
SL-BMIAL, SH-BMIAL, SHD-BMIAL, SL-G-BMIAL, SH-G-BMIAL, SHD-G-BMIAL - Precis...
16.04.2024
SL-BMIAN, SH-BMIAN, SHD-BMIAN, SL-BMIANA, SH-BMIANA - Precision Cleaning Ma...
13.04.2024
SL-BMIFLR,SH-BMIFLR,SHD-BMIFLR,SL-G-BMIFLR,SH-G-BMIFLR,SHD-G-BMIFLR - Preci...
08.12.2023
SL-BMIFLRP, SH-BMIFLRP,SHD-BMIFLRP,SL-G-BMIFLRP, SH-G-BMIFLRP,SHD-G-BMIFLRP...
16.11.2023
SL-BMIFR,SH-BMIFR,SHD-BMIFR,SL-G-BMIFR,SH-G-BMIFR,SHD-G-BMIFR,SL-BMIFS,SH-B...
16.11.2023
SL-BMIFRP,SH-BMIFRP,SHD-BMIFRP,SL-G-BMIFRP,SH-G-BMIFRP,SHD-G-BMIFRP - Preci...
16.11.2023
SL-BMRAC, SH-BMRAC, SHD-BMRAC, SL-BMRACA, SH-BMRACA, SL-G-BMRAC, SH-G-BMRAC...
16.04.2024
SL-BMRACP, SH-BMRACP, SHD-BMRACP, SL-BMRACAP, SH-BMRACAP, SL-G-BMRACP, SH-G...
16.04.2024
SL-BMRAF, SH-BMRAF, SHD-BMRAF, SL-BMRAFA, SH-BMRAFA, SL-G-BMRAF, SH-G-BMRAF...
16.04.2024
SL-BMRAFP, SH-BMRAFP, SHD-BMRAFP, SL-BMRAFAP, SH-BMRAFAP, SL-G-BMRAFP, SH-G...
16.04.2024
SL-BMRAL, SH-BMRAL, SHD-BMRAL, SL-BMRALA, SH-BMRALA, SL-G-BMRAL, SH-G-BMRAL...
16.04.2024
SL-BMRALP, SH-BMRALP, SHD-BMRALP, SL-BMRALAP, SH-BMRALAP, SL-G-BMRALP, SH-G...
16.04.2024
SL-BMRAN, SH-BMRAN, SHD-BMRAN, SL-BMRANA, SH-BMRANA - Precision Cleaning Ma...
13.04.2024
SL-BMRASA, SH-BMRASA - Precision Cleaning Manifold Blocks Pneumatic - Selec...
16.04.2024
SL-BMRFLR, SH-BMRFLR, SHD-BMRFLR, SL-G-BMRFLR, SH-G-BMRFLR, SHD-G-BMRFLR - ...
08.12.2023
SL-BMRFLRP, SH-BMRFLRP, SHD-BMRFLRP, SL-G-BMRFLRP, SH-G-BMRFLRP, SHD-G-BMRF...
08.12.2023
SL-BMRFR, SH-BMRFR, SHD-BMRFR, SL-G-BMRFR, SH-G-BMRFR, SHD-G-BMRFR - Precis...
08.12.2023
SL-BMRFRP, SH-BMRFRP, SHD-BMRFRP,SL-G-BMRFRP,SH-G-BMRFRP,SHD-G-BMRFRP - Pre...
16.11.2023
SL-BMRSR,SH-BMRSR,SHD-BMRSR,SL-G-BMRSR,SH-G-BMRSR,SHD-G-BMRSR - Precision C...
16.11.2023
SL-BMRSRP, SH-BMRSRP,SHD-BMRSRP, SL-G-BMRSRP,SH-G-BMRSRP,SHD-G-BMRSRP - Pre...
08.12.2023
SL-BMSF, SH-BMSF, SHD-BMSF, SL-BMSFA, SH-BMSFA, SL-G-BMSF, SH-G-BMSF, SHD-G...
16.04.2024
SL-BMSFB, SH-BMSFB, SHD-BMSFB, SL-G-BMSFB, SH-G-BMSFB, SHD-G-BMSFB - Precis...
16.04.2024
SL-BMSFC, SH-BMSFC, SHD-BMSFC, SL-BMSFCA, SH-BMSFCA, SL-G-BMSFC, SH-G-BMSFC...
16.04.2024
SL-BMSFCP, SH-BMSFCP, SHD-BMSFCP, SL-BMSFCAP, SH-BMSFCAP, SL-G-BMSFCP, SH-G...
16.04.2024
SL-BMSFL, SH-BMSFL, SHD-BMSFL, SL-BMSFLA, SH-BMSFLA, SL-G-BMSFL, SH-G-BMSFL...
16.04.2024
SL-BMSFLP, SH-BMSFLP, SHD-BMSFLP, SL-BMSFLAP, SH-BMSFLAP, SL-G-BMSFLP, SH-G...
16.04.2024
SL-BMSFP, SH-BMSFP, SHD-BMSFP, SL-BMSFAP, SH-BMSFAP, SL-G-BMSFP, SH-G-BMSFP...
16.04.2024
SL-BMSLN, SH-BMSLN, SHD-BMSLN, SL-BMSLNA, SH-BMSLNA - Precision Cleaning Ma...
13.04.2024
SL-BMSN, SH-BMSN, SHD-BMSN, SL-BMSNA, SH-BMSNA - Precision Cleaning Manifol...
13.04.2024
SL-BMSW, SH-BMSW, SHD-BMSW, SL-G-BMSW, SH-G-BMSW, SHD-G-BMSW, SL-BMSWA, SH-...
13.04.2024
SL-BMTAC, SH-BMTAC, SHD-BMTAC, SL-G-BMTAC, SH-G-BMTAC, SHD-G-BMTAC - Precis...
16.04.2024
SL-BMTAF, SH-BMTAF, SHD-BMTAF, SL-BMTAFA, SH-BMTAFA, SL-G-BMTAF, SH-G-BMTAF...
16.04.2024
SL-BMTAL, SH-BMTAL, SHD-BMTAL, SL-BMTALA, SH-BMTALA, SL-G-BMTAL, SH-G-BMTAL...
16.04.2024
SL-BMTFLR, SH-BMTFLR, SHD-BMTFLR, SL-G-BMTFLR, SH-G-BMTFLR, SHD-G-BMTFLR - ...
08.12.2023
SL-BMTFR,SH-BMTFR,SHD-BMTFR,SL-G-BMTFR,SH-G-BMTFR,SHD-G-BMTFR,SL-BMTFS,SH-B...
16.11.2023
SL-BMTFRP,SH-BMTFRP,SHD-BMTFRP,SL-G-BMTFRP,SH-G-BMTFRP,SHD-G-BMTFRP - Preci...
16.11.2023
SL-BMTFS, SH-BMTFS, SHD-BMTFS - (Precision cleaning) Manifolds - Block Type...
31.05.2023
SL-BMUAC, SH-BMUAC, SHD-BMUAC, SL-BMUACA, SH-BMUACA, SL-G-BMUAC, SH-G-BMUAC...
16.04.2024
SL-BMUACP, SH-BMUACP, SHD-BMUACP, SL-BMUACAP, SH-BMUACAP, SL-G-BMUACP, SH-G...
16.04.2024
SL-BMUAF, SH-BMUAF, SHD-BMUAF, SL-BMUAFA, SH-BMUAFA, SL-G-BMUAF, SH-G-BMUAF...
16.04.2024
SL-BMUAFP, SH-BMUAFP, SHD-BMUAFP, SL-BMUAFAP, SH-BMUAFAP, SL-G-BMUAFP, SH-G...
16.04.2024
SL-BMUAL, SH-BMUAL, SHD-BMUAL, SL-BMUALA, SH-BMUALA, SL-G-BMUAL, SH-G-BMUAL...
16.04.2024
SL-BMUALP, SH-BMUALP, SHD-BMUALP, SL-BMUALAP, SH-BMUALAP, SL-G-BMUALP, SH-G...
16.04.2024
SL-BMUAN, SH-BMUAN, SHD-BMUAN, SL-BMUANA, SH-BMUANA - Precision Cleaning Ma...
13.04.2024
SL-BMUAW, SH-BMUAW, SHD-BMUAW, SL-G-BMUAW, SH-G-BMUAW, SHD-G-BMUAW - Precis...
13.04.2024
SL-BMUFLR, SH-BMUFLR, SHD-BMUFLR, SL-G-BMUFLR, SH-G-BMUFLR, SHD-G-BMUFLR - ...
16.11.2023
SL-BMUFLRP, SH-BMUFLRP, SHD-BMUFLRP,SL-G-BMUFLRP, SH-G-BMUFLRP, SHD-G-BMUFL...
16.11.2023
SL-BMUFR, SH-BMUFR, SHD-BMUFR,SL-G-BMUFR,SH-G-BMUFR,SHD-G-BMUFR,SL-BMUFS, S...
08.12.2023
SL-BMUFRP, SH-BMUFRP, SHD-BMUFRP, SL-G-BMUFRP, SH-G-BMUFRP, SHD-G-BMUFRP,SL...
16.11.2023
SL-BMUFS, SH-BMUFS, SHD-BMUFS - (Precision cleaning) Manifolds - Block Type...
01.05.2023
SL-BMUSR,SH-BMUSR,SHD-BMUSR,SL-G-BMUSR,SH-G-BMUSR,SHD-G-BMUSR - Precision C...
07.12.2023
SL-BMZAF, SH-BMZAF, SHD-BMZAF, SL-BMZAFA, SH-BMZAFA, SL-G-BMZAF, SH-G-BMZAF...
13.04.2024
SL-BMZAFC, SH-BMZAFC, SHD-BMZAFC, SL-BMZAFCA, SH-BMZAFCA, SL-G-BMZAFC, SH-G...
13.04.2024
SL-BMZAFCP, SH-BMZAFCP, SHD-BMZAFCP, SL-BMZAFCAP, SH-BMZAFCAP, SL-G-BMZAFCP...
13.04.2024
SL-BMZAFL, SH-BMZAFL, SHD-BMZAFL, SL-BMZAFLA, SH-BMZAFLA, SL-G-BMZAFL, SH-G...
13.04.2024
SL-BMZAFLP, SH-BMZAFLP, SHD-BMZAFLP, SL-BMZAFLAP, SH-BMZAFLAP, SL-G-BMZAFLP...
13.04.2024
SL-BMZAFP, SH-BMZAFP, SHD-BMZAFP, SL-BMZAFAP, SH-BMZAFAP, SL-G-BMZAFP, SH-G...
13.04.2024
SL-BMZARF, SH-BMZARF, SHD-BMZARF, SL-G-BMZARF, SH-G-BMZARF, SHD-G-BMZARF - ...
13.04.2024
SL-BMZARFL, SH-BMZARFL, SHD-BMZARFL, SL-G-BMZARFL, SH-G-BMZARFL, SHD-G-BMZA...
13.04.2024
SL-BMZAS, SH-BMZAS, SHD-BMZAS, SL-BMZASA, SH-BMZASA - Precision Cleaning Ma...
13.04.2024
SL-BMZAUF, SH-BMZAUF, SHD-BMZAUF, SL-G-BMZAUF, SH-G-BMZAUF, SHD-G-BMZAUF - ...
13.04.2024
SL-BMZAUFL, SH-BMZAUFL, SHD-BMZAUFL, SL-G-BMZAUFL, SH-G-BMZAUFL, SHD-G-BMZA...
13.04.2024
SL-BMZFR, SH-BMZFR, SHD-BMZFR, SL-G-BMZFR, SH-G-BMZFR, SHD-G-BMZFR - Precis...
16.11.2023
SL-BMZFRP, SH-BMZFRP, SHD-BMZFRP, SL-G-BMZFRP, SH-G-BMZFRP, SHD-G-BMZFRP - ...
08.12.2023
SL-BMZSR, SH-BMZSR, SHD-BMZSR, SL-G-BMZSR, SH-G-BMZSR, SHD-G-BMZSR - Precis...
16.11.2023
SL-BMZSRP, SH-BMZSRP, SHD-BMZSRP, SL-G-BMZSRP, SH-G-BMZSRP, SHD-G-BMZSRP - ...
08.12.2023
SL-BTA, SH-BTA, SHD-BTA, SL-BTAA, SH-BTAA, SL-G-BTA, SH-G-BTA, SHD-G-BTA, S...
13.04.2024
SL-BTAN, SH-BTAN, SHD-BTAN, SL-BTANA, SH-BTANA - Precision Cleaning Termina...
13.04.2024
SL-BTANC, SH-BTANC, SHD-BTANC, SL-BTANCA, SH-BTANCA, SL-G-BTANC, SH-G-BTANC...
13.04.2024
SL-BTANCP, SH-BTANCP, SHD-BTANCP, SL-BTANCAP, SH-BTANCAP, SL-G-BTANCP, SH-G...
13.04.2024
SL-BTANL, SH-BTANL, SHD-BTANL, SL-BTANLA, SH-BTANLA, SL-G-BTANL, SH-G-BTANL...
13.04.2024
SL-BTANLP, SH-BTANLP, SHD-BTANLP, SL-G-BTANLP, SH-G-BTANLP, SHD-G-BTANLP - ...
13.04.2024
SL-BTANSA, SH-BTANSA - Precision Cleaning Terminal Blocks - Pneumatic - Pit...
13.04.2024
SL-BTAP, SH-BTAP, SHD-BTAP, SL-G-BTAP, SH-G-BTAP, SHD-G-BTAP - Precision Cl...
13.04.2024
SL-BTAW, SH-BTAW, SHD-BTAW, SL-BTAWA, SH-BTAWA - Precision Cleaning Manifol...
13.04.2024
SL-BTLA, SH-BTLA, SHD-BTLA, SL-BTLAA, SH-BTLAA, SL-G-BTLA, SH-G-BTLA, SHD-G...
16.04.2024
SL-BTLAC, SH-BTLAC, SHD-BTLAC, SL-BTLACA, SH-BTLACA, SL-G-BTLAC, SH-G-BTLAC...
16.04.2024
SL-BTLACP, SH-BTLACP, SHD-BTLACP, SL-BTLACAP, SH-BTLACAP, SL-G-BTLACP, SH-G...
16.04.2024
SL-BTLAK, SH-BTLAK, SHD-BTLAK, SL-G-BTLAK, SH-G-BTLAK, SHD-G-BTLAK - Precis...
16.04.2024
SL-BTLAKP, SH-BTLAKP, SHD-BTLAKP, SL-BTLAAKP, SH-BTLAAKP, SL-G-BTLAKP, SH-G...
16.04.2024
SL-BTLAL, SH-BTLAL, SHD-BTLAL, SL-G-BTLAL, SH-G-BTLAL, SHD-G-BTLAL - Precis...
16.04.2024
SL-BTLALP, SH-BTLALP, SHD-BTLALP, SL-BTLALAP, SH-BTLALAP, SL-G-BTLALP, SH-G...
16.04.2024
SL-BTLAN, SH-BTLAN, SHD-BTLAN, SL-BTLANA, SH-BTLANA - Precision Cleaning Te...
13.04.2024
SL-BTLAP, SH-BTLAP, SHD-BTLAP, SL-BTLAAP, SH-BTLAAP, SL-G-BTLAP, SH-G-BTLAP...
16.04.2024
SL-BTLAS, SH-BTLAS, SHD-BTLAS - Precision Cleaning Terminal Blocks - Pneuma...
16.04.2024
SL-BTLSBR,SH-BTLSBR,SHD-BTLSBR,SL-G-BTLSBR,SH-G-BTLSBR,SHD-G-BTLSBR - Preci...
16.11.2023
SL-BTLSFLR,SH-BTLSFLR,SHD-BTLSFLR,SL-G-BTLSFLR,SH-G-BTLSFLR,SHD-G-BTLSFLR -...
16.11.2023
SL-BTLSNR, SH-BTLSNR, SHD-BTLSNR - Precision Cleaning Terminal Blocks - Hyd...
08.12.2023
SL-BTLSR,SH-BTLSR,SHD-BTLSR,SL-G-BTLSR,SH-G-BTLSR,SHD-G-BTLSR, SL-BTLSS,SH-...
08.12.2023
SL-BTLSRK,SH-BTLSRK,SHD-BTLSRK,SL-G-BTLSRK,SH-G-BTLSRK,SHD-G-BTLSRK - Preci...
16.11.2023
SL-BTLSRKP,SH-BTLSRKP,SHD-BTLSRKP,SL-G-BTLSRKP,SH-G-BTLSRKP,SHD-G-BTLSRKP -...
07.12.2023
SL-BTLSRP,SH-BTLSRP,SHD-BTLSRP,SL-G-BTLSRP,SH-G-BTLSRP,SHD-G-BTLSRP - Preci...
08.12.2023
SL-BTLSS, SH-BTLSS, SHD-BTLSS - (Precision cleaning) Block Terminals - L Sh...
31.05.2023
SL-BTSBR,SH-BTSBR,SHD-BTSBR,SL-G-BTSBR,SH-G-BTSBR,SHD-G-BTSBR - Precision C...
21.11.2023
SL-BTSBRP,SH-BTSBRP,SHD-BTSBRP,SL-G-BTSBRP,SH-G-BTSBRP,SHD-G-BTSBRP - Preci...
15.05.2024
SL-BTSFLR,SH-BTSFLR,SHD-BTSFLR,SL-G-BTSFLR,SH-G-BTSFLR,SHD-G-BTSFLR - Preci...
16.11.2023
SL-BTSFLRP,SH-BTSFLRP,SHD-BTSFLRP,SL-G-BTSFLRP,SH-G-BTSFLRP,SHD-G-BTSFLRP -...
08.12.2023
SL-BTSNR, SH-BTSNR, SHD-BTSNR - Precision Cleaning Terminal Blocks - Hydrau...
08.12.2023
SL-BTSR,SH-BTSR, SHD-BTSR, SL-BTSS, SH-BTSS, SHD-BTSS, SL-G-BTSR, SH-G-BTSR...
08.12.2023
SL-BTSRP, SH-BTSRP, SHD-BTSRP, SL-G-BTSRP, SH-G-BTSRP, SHD-G-BTSRP - Precis...
08.12.2023
SL-BTSS, SH-BTSS, SHD-BTSS - (Precision cleaning) Block Terminals - Vertica...
01.05.2023
SL-PMFS, SH-PMFS, SHD-PMFS, SL-PMFSL, SH-PMFSL, SHD-PMFSL, SL-PMFST, SH-PMF...
14.09.2023
SL-PMMFS, SH-PMMFS, SHD-PMMFS, SL-PMMFSL, SH-PMMFSL, SHD-PMMFSL - Precision...
14.09.2023
SL-PMMSL, SH-PMMSL, SHD-PMMSL - Precision Cleaning Piping Manifolds Both Si...
14.09.2023
SL-SBMA, SH-SBMA, SHD-SBMA, SL-SBMAA, SH-SBMAA - Precision Cleaning Manifol...
13.04.2024
SL-SUFF, SH-SUFF, SHD-SUFF, SL-SUFMF, SH-SUFMF, SHD-SUFMF - Precision Clean...
14.09.2023
SL-SUFFA, SH-SUFFA, SHD-SUFFA - Precision Cleaning Piping Manifolds -Socket...
14.09.2023
SL-SUMH, SH-SUMH, SHD-SUMH, SL-SUMHF, SH-SUMHF, SHD-SUMHF, SL-SUMHSF, SH-SU...
14.09.2023
SL-SUMHA, SH-SUMHA, SHD-SUMHA, SL-SUMHH, SH-SUMHH, SHD-SUMHH, SL-SUMHAF, SH...
14.09.2023
SL-SUMHM, SH-SUMHM, SHD-SUMHM, SL-SUMHFM, SH-SUMHFM, SHD-SUMHFM - Precision...
14.09.2023
SL-SUMLF, SH-SUMLF, SHD-SUMLF, SL-SUMMLF, SH-SUMMLF, SHD-SUMMLF - Precision...
14.09.2023
SL-SUMMD, SH-SUMMD, SHD-SUMMD - Precision Cleaning Piping Manifolds - Both ...
14.09.2023
SL-SUMMDF, SH-SUMMDF, SHD-SUMMDF - Precision Cleaning Piping Manifolds - Ta...
14.09.2023
SL-SUSHF, SH-SUSHF, SHD-SUSHF - Precision Cleaning Piping Manifolds - Speci...
14.09.2023
SL-SUSK, SH-SUSK, SHD-SUSK - Precision Cleaning Sockets for Piping Manifold
14.09.2023
SL-SUSKK, SH-SUSKK, SHD-SUSKK - Precision Cleaning Sockets for Piping Manif...
14.09.2023
SL-SUSM, SH-SUSM, SHD-SUSM - Precision Cleaning Sockets for Piping Manifold...
14.09.2023
SL-TGLBS, SH-TGLBS, SHD-TGLBS - Precision Cleaning Brackets with Fittings -...
13.09.2023
SL-TGLBWS, SH-TGLBWS, SHD-TGLBWS - Precision Cleaning Brackets with Fitting...
13.09.2023
SL-TGLCS, SH-TGLCS - Precision Cleaning Brackets with Fittings - One-Touch ...
10.10.2023
SL-TGMS, SH-TGMS, SHD-TGMS - Precision Cleaning Manifold Blocks Simplified ...
13.09.2023
SL-TGMSS, SH-TGMSS, SHD-TGMSS - Precision Cleaning Manifold Blocks Simplifi...
13.09.2023
SL-WBMBFR, SH-WBMBFR, SHD-WBMBFR, SL-G-WBMBFR, SH-G-WBMBFR, SHD-G-WBMBFR - ...
15.05.2024
SL-WBMRAF, SH-WBMRAF, SHD-WBMRAF, SL-G-WBMRAF, SH-G-WBMRAF, SHD-G-WBMRAF - ...
13.04.2024
SL-WBMSF, SH-WBMSF, SHD-WBMSF, SL-G-WBMSF, SH-G-WBMSF, SHD-G-WBMSF - Precis...
13.04.2024
SL-WBMUAF, SH-WBMUAF, SHD-WBMUAF, SL-G-WBMUAF, SH-G-WBMUAF, SHD-G-WBMUAF - ...
13.04.2024
SUMMDF - 配管用歧管 -双向180°型·指定型-
30.06.2021
TGLB, TGLBS - 带接头支架 一台阶型
30.06.2021
TGLBW, TGLBWS - 带接头支架 两台阶型
30.06.2021
TGLC, TGLCS - 带接头支架 快速接头型 -一台阶型
30.06.2021
TGLCW - 带接头支架 快速接头型 -两台阶型
30.06.2021
TGMF, TGMS - 简易歧管块
31.05.2023
TGMSF, TGMSS - 简易歧管块
30.06.2021
TGPLA - 带接头板
30.06.2021
WBMBF, WBMBFR, G-WBMBF, G-WBMBFR - 液压·水压用歧管块- WBMBF系列
30.06.2021
WBMRAF, G-WBMRAF - 空气用歧管块 - 双回路型-WBMRAF系列
30.06.2021
WBMRF, G-WBMRF - 液压·水压用歧管块- WBMRF系列
30.06.2021
WBMSF, G-WBMSF - 空气用歧管块 - 双回路型WBMSF系列
30.06.2021
WBMTF, WBMTFM, WBMTFR, WBMTFC - 液压·水压用歧管块- WBMTF系列
30.06.2021
WBMUAF, G-WBMUAF - 空气用歧管块 - 双回路型-WBMUAF系列
30.06.2021
WBMUF, G-WBMUF - 液压·水压用歧管块- WBMUF系列
30.06.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
No recommendations available.