??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3241169 - WP-FS IP68 PG16
Bill of material
PHOENIX CONTACT 3241169
MANUID
Product number of the Manufacturer
3241169
DESCSHORT
Short Description
Flat gasket
DESCLONG
Long Description
Flat gasket, material: Perbunan, degree of protection: IP68, color: black, inner diameter: 21 mm
MANUTYPEDESC
Manufacturer Type Description
WP-FS IP68 PG16
PREVIEW
Preview
INTNO
International product number
4046356785754
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAA563
Interior diameter
21 mm
BAA020
height
2 mm
BAB664
material
Plastic
BAE496
min. thickness
2 mm
BAB376
Outer diameter
27 mm
BAF634
Material
Perbunan
AAI864
fitting for thread size (PG)
No
AAI575
suitable for thread size (metric)
Pg16
AAI863
fitting for thread size (NPT)
No
AAO663
GTIN
4046356785754
AAW338
Manufacturer product designation
Flat gasket
AAU734
Manufacturer product description
Flat gasket, material: Perbunan, degree of protection: IP68, color: black, inner diameter: 21 mm
AAO057
Product type
WP-FS IP68 PG16
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
40169300
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...