??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Kukamet
Description
341_L
Bill of material
341 - 4 - L
MODELNO
Model number
F1
Force
N
F3
Force
N
STROKE
Thread length
mm
WEIGHT
Weight
g
A
86 mm
A2
mm
B
84 mm
B2
84 mm
CMIN
50 mm
CMAX
mm
D
80 mm
E
45 - 57 mm
E2
mm
E3
mm
F
45 - 57 mm
F2
45 - 57 mm
G
33.5 mm
H
mm
H2
230 mm
J
mm
K
mm
LMIN
280 mm
LMAX
mm
N
11 x 17 mm
N2
11 x 24 mm
N3
11 x 19 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/341.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/341.pdf
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...