??
Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
Pneumax
Description
3441.##.##.##.## - Solenoid valves for manifold
Bill of material
3441.52.00.36.02
FN
F
Function
V
Voltage
V
FLUID
Fluid
Filtered air, with or without lubrication
FLOW
Flow rate at 6 bar with ∆p = 1
NI/min
RESPA
Responce time according to ISO 12238, activation time
10 ms
RESPD
Responce time according to ISO 12238, deactivation time
ms
PWPRESS
Working pressure
From vacuum to 10 bar
PRESS
Pressure range
bar
TEMP
Temperature
-5 / +50 °C
IMG1
_immagini/t2
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息