??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3LD52200TK13 - Switch disconnector
Bill of material
3LD52200TK13
PREVIEW
DESCSHORT
Short Description
SENTRON, switch disconnector 3LD5 UL, EMERGENCY OFF switch, 3-pole, approved
DESCLONG
Long Description
SENTRON, Molded case switch 3LD5 UL, Emergency switching-off, 3-pole, certified according to UL489 UL60947-4-1 and IEC60947-3, UL: 60A, SCCR 50kA at 480VAC, Operating power at 480VAC 3-phase: 40hp, IEC: 63A, Operating power at AC-23A at 400V: 30kW, front-mounted, rotary operating mechanism, red/yellow, 4-hole mounting of the handle, incl. terminal covers for the infeed side
INTNO
International product number
4001869584102
SUPPLIERALTNO
Alternative product number
3LD5220-0TK13
MANUID
Product number of the Manufacturer
3LD52200TK13
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
MOLDED CASE SWITCH 3LD5 UL
AAB391
Designed as safety switch
Yes
AAB711
Device type
Built-in unit
AAB387
Designed as main switch
Yes
AAB389
Designed as EMERGENCY-OFF facility
Yes
AAC195
interlockable
Yes
AAC055
Integrated motor drive
No
AAB393
Designed as maintenance/repair switch
Yes
AAM128
voltage release optional present
No
BAC378
Connection type
Frame clamp
AAD217
Degree of protection (IP), front side
IP65
AAB458
Rated operating power, AC-3, 400V
30 kW
AAB657
suitable for 4-hole front mounting
Yes
AAB658
suitable for central front mounting
No
AAC056
Motor drive optional
No
AAP351
Number of auxiliary contacts as opener
0
AAP349
Number of auxiliary contacts as changer
0
AAP352
Number of auxiliary contacts as shutter
0
AAT080
Pole number
3
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
SENTRON, Molded case switch 3LD5 UL, Emergency switching-off, 3-pole, certified according to UL489 UL60947-4-1 and IEC60947-3, UL: 60A, SCCR 50kA at 480VAC, Operating power at 480VAC 3-phase: 40hp, IEC: 63A, Operating power at AC-23A at 400V: 30kW, front-mounted, rotary operating mechanism, red/yellow, 4-hole mounting of the handle, incl. terminal covers for the infeed side
AAO663
GTIN
4001869584102
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85365080
COO
Country of origin
DE
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息