??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3ND2124 - Low-Voltage HRC fuse
Bill of material
3ND2124
PREVIEW
DESCSHORT
Short Description
LV HRC fuse link, NH1, In: 80 A, aM, Un AC: 690 V, front indicator
DESCLONG
Long Description
LV HRC fuse element, NH1, In: 80 A, aM, Un AC: 690 V, Un DC: 400 V, Front indicator, live grip lugs LV HRC fuse link SENTRON 3ND for switching device protection in motor circuits.The 3ND LV HRC fuse links are available from 6 A to 630 A in the sizes 000, 00, 0, 1, 2 and 3.
INTNO
International product number
887621208035
SUPPLIERALTNO
Alternative product number
3ND2124
MANUID
Product number of the Manufacturer
3ND2124
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
LV HRC fuse NH1 80A aM 690Vac
AAS574
Rated current [In] for the power loss specification
80 A
AAG012
type of fuse status indicator
top fuse status indicator
AAS575
Power loss per pole, current-dependent [PlIp]
4.900 W
AAF726
rated current
80 A
BAH005
Rated voltage
690 V
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
LV HRC fuse element, NH1, In: 80 A, aM, Un AC: 690 V, Un DC: 400 V, Front indicator, live grip lugs
AAO663
GTIN
4001869268118
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
3
QUANTITYINT
Quantity Scale
3
CTN
Customs tariff number
85361090
COO
Country of origin
GR
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息