??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3NE43306B - Low-Voltage HRC fuse
Bill of material
3NE43306B
PREVIEW
DESCSHORT
Short Description
SITOR fuse link, with female thread at both ends, In: 315 A, aR
DESCLONG
Long Description
SITOR fuse link, with female thread on both sides, In: 315 A, aR, Un AC: 800 V, Un DC: 440 V, front indicator SITOR 3NE and 3NC semiconductor fuses protect power semiconductors from the effects of short circuits. As an important element of the SENTRON protective component line for electronic installations, the SITOR fuse system from Siemens provides effective protection for personnel, equipment and plants with reliable shutdown in the event of an overload or short circuit. The area of application also includes frequency converters with fuses in the input circuit and in the DC link and also UPS systems and soft-starters for motors. Key features of the Siemens SITOR fuses: 1. Extremely fast-acting switch-off characteristic compared to conventional LV HRC fuses. 2. Power semiconductors are also reliably protected in the event of a short-circuit. 3. The Siemens quality standard ensures very good characteristic curve accuracy. 4. SITOR cylindrical fuses are approved in accordance with IEC and UL and largely also CCC and can therefore be used worldwide. 5. In some cases suitable for installation in LV HRC fuse bases, in LV fuse switch disconnectors and switch disconnectors with fuses.
INTNO
International product number
4011209005143
SUPPLIERALTNO
Alternative product number
3NE4330-6B
MANUID
Product number of the Manufacturer
3NE43306B
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
SITOR fuse link
AAS574
Rated current [In] for the power loss specification
315 A
AAG012
type of fuse status indicator
top fuse status indicator
AAS575
Power loss per pole, current-dependent [PlIp]
120 W
AAF726
rated current
315 A
BAH005
Rated voltage
800 V
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
SITOR fuse link, with female thread on both sides, In: 315 A, aR, Un AC: 800 V, Un DC: 440 V, front indicator
AAO663
GTIN
4011209005143
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
3
QUANTITYINT
Quantity Scale
3
CTN
Customs tariff number
85361090
COO
Country of origin
GR
Embedded user actions
Preview - Generation
詢價
3D
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.