??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3NW75316HG - Holder for cylindrical fuse
Bill of material
3NW75316HG
PREVIEW
DESCSHORT
Short Description
SENTRON, fuse holder, class J, 3-pole, In: 100 A, Un AC: 600 V
DESCLONG
Long Description
SENTRON, fuse holder, Class J, 3-pole, In: 100 A, Un AC: 600 V, mounting on mounting plate, respect national installation rules! UL fuse systems class CC and class J. As an important component of the SENTRON protective components for electronic installations, the 3NW fuse system from Siemens provides effective protection for personnel, equipment and plants with reliable shutdown in the event of an overload or short-circuit. Class CC fuses are used for branch circuit protection applications. Class J fuse links are used for branch circuit protection and in the feeder circuit. Key features of the Siemens NW fuses: 1. Easier export thanks to UL and CSA approvals for typical applications on the North American market. 2. Modern design with touch protection ensures safe installation. 3. Dead-state fuse replacement in fuse holders possible
INTNO
International product number
4001869523187
SUPPLIERALTNO
Alternative product number
3NW7531-6HG
MANUID
Product number of the Manufacturer
3NW75316HG
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
CLASS J FUSE-HOLDER 100A 3P. SURFACE
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
SENTRON, fuse holder, Class J, 3-pole, In: 100 A, Un AC: 600 V, mounting on mounting plate, respect national installation rules!
AAO663
GTIN
4001869523187
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369095
COO
Country of origin
DE
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息