??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3SE51620CH601AJ0 - Position switch (Type 1)
Bill of material
3SE51620CH601AJ0
PREVIEW
DESCSHORT
Short Description
SIRIUS position switch, with twist lever adjustable length with grid hole
DESCLONG
Long Description
Position switch with twist lever adjustable-length with grid hole Metal enclosure XL, 56 mm wide Increased corrosion protection Device connection 3 x (M20 x 1.5) 2 x (1 NO/1 NC) quick action contacts functional at -40 °C Shock and vibration test according to EN 61373, Category 1B Mechanical position switches SIRIUS 3SE5 for position sensing of machine parts and position monitoring of protection equipment for extreme environmental conditions down to -40 °C, e.g. in wind energy plants, in the food and beverage industry, or for railway applications.Due to their high degree of protection, the devices are suitable for use in extreme environmental conditions. They have increased corrosion protection, have been tested for shock and impact, and are approved worldwide (IEC, UL). With the corresponding switch configuration, the highest safety requirements specified by PL e or SIL 3 can be met.Various enclosure sizes are available in plastic or metal. In addition, versions are available with separate actuator or tumbler.Depending on the design, various operating mechanisms and separate actuators are available.Safety is a SIRIUS business.
INTNO
International product number
4011209908697
SUPPLIERALTNO
Alternative product number
3SE5162-0CH60-1AJ0
MANUID
Product number of the Manufacturer
3SE51620CH601AJ0
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
SIRIUS POSITION SWITCH, METAL 56MM,XL
AAB400
Interface design
Without
BAD856
Length of sensor
214 mm
BAD849
Height of sensor
59.300 mm
BAD831
Design of electrical connection
Screw connection
AAB423
Electronic output
No
AAC214
Forced opening
Yes
AAB478
Rated operating current Ie DC-13, 125 V
0.550 A
AAB462
rated operating current Ie with AC-15, 125 V
6 A
AAB481
Rated operating current Ie DC-13, 24 V
3 A
AAP666
Number of safety-related auxiliary contacts
2
BAG975
Protection type IP
IP67
AAP365
Number of breaking contacts
2
AAC022
min. ambient temperature during operation
-40 °C
AAP546
Number of making contacts
2
AAP377
Number of changers
0
AAB906
max. ambient temperature during operation
85 °C
BAD722
suitable for safety functions
Yes
BAD823
Width of sensor
56 mm
BAG101
Status display present
No
AAB466
rated operating current Ie with AC-15, 24 V
6 A
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
Position switch with twist lever adjustable-length with grid hole Metal enclosure XL, 56 mm wide Increased corrosion protection Device connection 3 x (M20 x 1.5) 2 x (1 NO/1 NC) quick action contacts functional at -40 °C Shock and vibration test according to EN 61373, Category 1B
AAO663
GTIN
4011209908697
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85365080
COO
Country of origin
DE
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in