您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
40 工厂型材/管材
Misumi
FA工厂自动化
Powered by
CAD模型選擇
FFA, FFATS, FFAKS - 工厂型材
04.06.2021
FFAS, FFASTS, FFASKS - 工厂型材
04.06.2021
FFAU, FFAUTS, FFAUKS - 工厂型材
04.06.2021
FFB - 工厂型材用接头
04.06.2021
FFB11, FFB12, FFB13, FFB14, FFB15 - 工厂型材用接头-FFB11-FFB15
04.06.2021
FFH1 - 工厂型材用门部件 - 工厂型材用蝶形铰链-
04.06.2021
FFS301, FFS301S - 附件-工厂型材-脚轮
04.06.2021
FFSSPH,FFSPPH - 滚轮梁
29.05.2023
FFSSPHF,FFSPPHF - 滚轮梁
29.05.2023
FFUA - 工厂型材标准组件 - 作业台 -
17.02.2023
FFUB - 管型材·工厂型材标准组件 - 台车 -
04.06.2021
FFUC - 管型材标准组件-屏风
04.06.2021
GPACC28-001 - Tread Insert
01.04.2024
GPACC28-002 - Plastic Outer Cap
01.04.2024
GPACC28-003 - Plastic Inner Cap
01.04.2024
GPACC28-004,GPACC28-005,GPACC28-006,GPACC28-007 - Roller Track Cap
01.04.2024
GPACCA28-001 - Caster Mount
01.04.2024
GPACCA28-002 - Caster Mount
01.04.2024
GPACCA28-003 - Caster Mount
01.04.2024
GPACCH28-001 - Plastic Cable Holder
09.04.2024
GPACE28-001 - Round Pipe Connecting Joint
01.04.2024
GPACK28-001 - Connector Piece
01.04.2024
GPACK28-002 - Connector Piece
01.04.2024
GPACL28-50,GPACL28-100,GPACL28-200,GPACL28-300 - Pipe Roller Guide
11.04.2024
GPACM28-001 - Roller Guide
01.04.2024
GPACM28-002 - Rotary Unit
01.04.2024
GPACM28-003 - One Way Clutch
01.04.2024
GPACM28-004 - Rotary Damper
01.04.2024
GPACM28-005 - Folding Unit
01.04.2024
GPACM28-006 - Back Stopper
01.04.2024
GPACM28-007 - Decelerator for Roller Track
09.04.2024
GPACM28-008 - Lifting Action Locking Device
01.04.2024
GPACP28-001 - Board Support (Inside)
01.04.2024
GPACP28-002 - Multi Connector
01.04.2024
GPACP28-003 - Joint Coupling Clamp
01.04.2024
GPACP28-004 - Panel Joint
01.04.2024
GPACR28-40,GPACR28-55,GPACR28-150 - Rotatable Sleeve
01.04.2024
GPACT28-001,GPACTB28-001 - Hand Grip
11.04.2024
GPACU28-40,GPACU28-55,GPACU28-150 - Sleeve
01.04.2024
GPACW28-02,GPACW43-05,GPACW43-10,GPACW43-20 - Weight for Automation
01.04.2024
GPACZ28-001 - Name Plate (Length: 150mm)
01.04.2024
GPCHA6067-UW, GPCHA6067-UBS - Universal Roller - Width 60mm - Fixed Length
18.04.2024
GPCHAF6067-UW, GPCHAF6067-UBS - Universal Roller - Width 60mm - Specify The...
18.04.2024
GPCHS4036-AW, GPCHS4036-ABS, GPCHS4036-BW, GPCHS4036-BBS, GPCHS4050-CW, GPC...
18.04.2024
GPCHS4040-AW, GPCHS4040-ABS, GPCHS4040-BW, GPCHS4040-BBS - Roller Track (Re...
18.04.2024
GPCHS4040-BSL, GPCHS8523-BSL, GPCHS8545-BSL - Stainless Roller - Width 85mm...
18.04.2024
GPCHS4050-UW, GPCHS4050-UBS - Universal Roller - Width 40mm - Fixed Length
18.04.2024
GPCHS6016-BW, GPCHS6016-BBS, GPCHS6033-BW, GPCHS6033-BBS - Roller Track (No...
18.04.2024
GPCHS8543-BW, GPCHS8543-BBS - Roller Track (Normal Type) - Width 85mm - Fi...
18.04.2024
GPCHSF4036-AW, GPCHSF4036-ABS, GPCHSF4036-BW, GPCHSF4036-BBS, GPCHSF4050-CW...
18.04.2024
GPCHSF4040-AW, GPCHSF4040-ABS, GPCHSF4040-BW, GPCHSF4040-BBS - Roller Track...
18.04.2024
GPCHSF4040-BSL, GPCHSF8523-BSL, GPCHSF8545-BSL - Stainless Roller - Width 8...
08.05.2024
GPCHSF4050-UW, GPCHSF4050-UBS - Universal Roller - Width 40mm - Specify The...
18.04.2024
GPCHSF6016-BW, GPCHSF6016-BBS, GPCHSF6033-BW, GPCHSF6033-BBS - Roller Track...
18.04.2024
GPCHSF8543-BW, GPCHSF8543-BBS - Roller Track (Normal Type) - Width 85mm - S...
15.05.2024
GPCJT2840-111, GPCJT2840-111B - GP40Series RollerMountingBracket
15.04.2024
GPCJT2840-112B - GP40Series RollerMountingBracket TapStop
15.04.2024
GPCJT2840-113 - GP40Series RollerMountingBracket DropStop(HoldingHalfBody)
15.04.2024
GPCJT2840-114B - GP40Series RollerMountingBracket BackStop
15.04.2024
GPCJT2840-121 - GP40Series RollerMountingBracket DropStop(HoldingWholeBody...
15.04.2024
GPCJT2840-122, GPCJT2840-122B - GP40Series RollerMountingBracket(HoldingWh...
15.04.2024
GPCJT2840-211 - GP40Series RollerTrackUnion(HoldingHalfBody)
15.04.2024
GPCJT2840-212 - GP40Series RollerTrackClampUnion(HoldingWholeBody)
15.04.2024
GPCJT2840-221 - GP40Series RollerTrackUnion(HoldingWholeBody)
15.04.2024
GPCJT2840-311 - GP40Series RollerMountingBracket CenterSupport
15.04.2024
GPCJT2840-312 - GP40Series RollerMountingBracket EdgeSupport
15.04.2024
GPCJT2860-111, GPCJT2860-111B - GP60Series RollerMountingBracket
15.04.2024
GPCJT2860-112 - GP60Series RollerMountingBracket DropStop(HoldingHalfBody)
15.04.2024
GPCJT2860-113B - Gp60Seires RollerMountingBracket BackStop
15.04.2024
GPCJT2860-311 - GP60Series RollerMountingBracket CenterSupport
15.04.2024
GPCJT2885-111, GPCJT2885-111B - GP85Series RollerMountingBracket
15.04.2024
GPCJT845-111, GPCJT845-111B - GP40Series RollerMountingBracket for SquareA...
15.04.2024
GPF, GPFU, KGPF, KGPFU - Dia28 Aluminum Pipe Frames
03.04.2024
GPHCMN, GPHCMNS - Dia28 Fastening Rubber Type Caster
18.03.2024
GPHCPN, GPHCPNS, GPHCPK - Dia28 Plate Type Caster
18.03.2024
GPJT28-111 - Dia28 Inner Singel Tee Joint
18.03.2024
GPJT28-112 - Dia28 90 Angle Offset Joint
18.03.2024
GPJT28-121 - Dia28 Outer Single Tee Joint
18.03.2024
GPJT28-122 - Dia28 Outer Single Tee Joint (For Round Pipe)
18.03.2024
GPJT28-123 - Dia28 Outer Elbow Joint
18.03.2024
GPJT28-124 - Dia28 Outer Double Tee Joint
18.03.2024
GPJT28-125 - Dia28 Outer Single Tee Joint (Holding All Round Pipe)
18.03.2024
GPJT28-131 - Dia28 Inner 45 Angle Joint
18.03.2024
GPJT28-141 - Dia28 Outer 45 Angle Joint
18.03.2024
GPJT28-151 - Dia28 Corner Joint
18.03.2024
GPJT28-152 - Dia28 Corner Joint For Inner Joint
18.03.2024
GPJT28-161 - Dia28 Inner Swivel Joint (Rotaion, Angle Adjust and Fix)
18.03.2024
GPJT28-171 - Dia28 Inner Parallel Joint
18.03.2024
GPJT28-181 - Dia28 Inner Straight Connector Joint
18.03.2024
GPJT28-191 - Dia28 Outer Stop Joint
18.03.2024
GPJT28-211 - Dia28 90 Angle Inner Elbow Joint
18.03.2024
JBS001, JBS002, JBS003, JBS004R, JBS004L, JBS005, JBS006, JBS009 - 脚轮安装部分
04.06.2021
JBS201, JBS202 - 调整螺栓-管材
29.05.2023
JBS201, JBS301, JBS302, JBS306, JBS402, JBS403, JBS601, JBS601S, JBS611, JB...
04.06.2021
JBS301, JBS306 - 附件(鞍形管箍)
04.06.2021
JBS401, JBS402, JBS403, JBS404, JBS405, JBS406, JBS407, JBS408 - 附件-管材
04.06.2021
JBS402S - 不锈钢管用附件-内盖
04.06.2021
JBS410S - 调节螺栓组件
04.06.2021
JBS501, JBS504, JBS505, JBS506, JBS507, JBS508, JBS501A, JBS504A, JBS505A, ...
29.05.2023
JBS511, JBS512, JBS513 - 滑动管用连接部
04.06.2021
JBS601, JBS601S, JBS611, JBS612 - 附件(铭牌固定座)
04.06.2021
M-NG1000-F, M-NG1000-S - 毛边去除器
04.06.2021
PBLS8, PBLS9, PBLS10 - 金属接头
04.06.2021
PBLSN1, PBLSN2, PBLSN3, PBLSN4, PBLSN5, PBLSN6, PBLSN7, PBLSN701, PBLSN11, ...
04.06.2021
PBLSS - 金属接头
04.06.2021
PFAS - 铝合金管型材-标准型-L尺寸指定型
04.06.2021
PFASKS - 铝合金管型材-制电型-母材5根/组
04.06.2021
PFAUKS - 铝合金管型材-制电型-母材5根/组
04.06.2021
PFAUS - 铝合金管型材-L尺寸指定型
04.06.2021
PFBONDN - 粘结剂
04.06.2021
PFCAF - 管护罩
04.06.2021
PFCAT, PFCATS - 管护罩
04.06.2021
PFCATH, PFCATHS - 更换用刀片
04.06.2021
PFINS - 附件-不锈钢内螺帽
04.06.2021
PFJB305 - 滑台升降装置 鞍座
04.06.2021
PFJB802 - 滑台升降装置
16.03.2023
PFJB802H - 滑台升降装置-拉手
16.03.2023
PFJB803 - 滑台升降装置
04.06.2021
PFREMH - 更换用刀片
29.05.2023
PFS, PFST - 管型材 L尺寸指定型
04.06.2021
PFSKS, PFSTKS - 管材-母材-5个一组
04.06.2021
PFSL - 滑动管-L尺寸指定型
04.06.2021
PFSLKS - 滑动管 母材5根/组
04.06.2021
PFSMG - 弯管支架
04.06.2021
PFSP - 管插入用扳手
04.06.2021
PFSPPH - 滚轮梁-小齿距型
04.06.2021
PFSPPHF - 滚轮梁-小齿距型(滚轮数量指定型)
04.06.2021
PFSSPH - 滚轮梁-标准型
04.06.2021
PFSSPHF - 滚轮梁-标准型(滚轮数量指定型)
04.06.2021
PFSUPH - 滚轮梁-大齿距型
04.06.2021
PFSUPHF, PFSUTPHF - 滚轮梁-大间距型 大间距制电型(滚轮数量指定型)
04.06.2021
PFSUS, PFSUSKS - 不锈钢管型材
04.06.2021
PFUA - 管型材标准单元
04.06.2021
PFUBW, PFUBV, PFUBS - Pipe Frames Standard Unit - Hand Truck
04.06.2021
PFUCW, PFUCV, PFUCS - Pipe Frames Standard Unit - Partition
04.06.2021
PHCH, PHCHS - 管型材用脚轮-万向型
04.06.2021
PHCHF, PHCHFS - 管型材用脚轮 - 管插入型 -
04.06.2021
PHCHK - 管型材用脚轮-固定型
04.06.2021
PHCHPJ - 管材框架用脚轮-隐藏式接头插入型
04.06.2021
PJ001, PJ002, PJ003, PJ004, PJ004B - 塑料接头用盖(PJ001-PJ004B)
04.06.2021
PJ100A, PJ100B, PJ100C, PJ101B, PJ102, PJ103 - 塑料接头用盖(PJ100A-PJ103)
04.06.2021
PJ200B, PJ201A, PJ201B, PJ201C, PJ202B, PJ203A, PJ203B, PJ204A, PJ204C, PJ2...
04.06.2021
PJ300B, PJ301, PJ302A, PJ302B, PJ303 - 塑料接头 - PJ300B~303
04.06.2021
PJ400, PJ401, PJ402, PJ403, PJ404, PJ405, PJ406, PJ407B, PJ408A, PJ409 - 塑料...
29.05.2023
PJ500, PJ501, PJ502, PJ503, PJ504, PJ505, PJ506, PJ507 - 塑料接头 - PJ500~507
04.06.2021
PJ600, PJ601L, PJ601R, PJ602, PJ603L, PJ603R, PJ604, PJ607 - 塑料接头 - PJ600~6...
04.06.2021
PJ700A, PJ700B, PJ701, PJ702, PJ703, PJ704A, PJ704B, PJ705, PJ706, PJ706B, ...
29.05.2023
SL-PBLSNS,SH-PBLSNS - (Precision Cleaning) Pipe Frame Accessories - Stainle...
02.10.2023
SL-PFINS,SH-PFINS - (Precision Cleaning) Accessories for Factory Frames - I...
02.10.2023
SL-SPFINS,SH-SPFINS - (Precision Cleaning)Accessories for Factory Frames - ...
02.10.2023
SPFINS12 - 不锈钢管用附件-内螺帽
04.06.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
No recommendations available.