??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Molex
Description
43249
Bill of material
432498900
PN
Part Number
DESC
Description
Modular Jack, Right-Angle, Low Profile, 8/10, Panel Stops
ITL
Inverted / Top Latch
No
MAGNETIC
Magnetic
No
ORIENTATION
Orientation
Right Angle (Side Entry)
PC
Port Configuration
1x1
PLC
Positions / Loaded Contacts
8/10
TIS
Termination Interface: Style
Through Hole
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...