您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
480V
ABB
AC Drives
ACH580
Powered by
CAD模型選擇
ACH580-01 380V/480V - Wall-Mounted Drives - NAM
23.01.2024
ACH580-01 380V/480V - Wall-Mounted Drives - IEC
23.01.2024
ACH580-31 380V/480V - Ultra Low Harmonic Base Drive - NAM
22.04.2024
ACH580-31 380V/480V - Ultra Low Harmonic Base Drive - IEC
07.07.2023
ACH580-3BCR 440V/480V - Ultra Low Harmonic Drive with E-Clipse Bypass
07.07.2023
ACH580-3BDR 440V/480V - Ultra Low Harmonic Drive with E-Clipse Bypass
07.07.2023
ACH580-3PCR 440V/480V - Ultra Low Harmonic Drive with Input Disconnect Devi...
07.07.2023
ACH580-3PDR 440V/480V - Ultra Low Harmonic Drive with Input Disconnect Devi...
07.07.2023
ACH580-BCR 440V/480V - E-Clipse Bypass with Circuit Breaker
22.04.2024
ACH580-BDR 440V/480V - E-Clipse Bypass with Non-Fused Disconnect Switch
22.04.2024
ACH580-PCR 380V/480V - Packaged Drive with Disconnect Means with Circuit Br...
22.04.2024
ACH580-PDR 380V/480V - Packaged Drive with Disconnect Means with Circuit Br...
22.04.2024
ACH580-VCR 440V/480V - Vertical E-Clipse Bypass with Circuit Breaker
22.04.2024
ACH580-VDR 440V/480V - Vertical E-Clipse Bypass with Non-Fused Disconnect S...
22.04.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
No recommendations available.