??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
4AC37240 - Bell transformer (<= 18VA)
Bill of material
4AC37240
PREVIEW
DESCSHORT
Short Description
Safety transformer, 24 VA primary 230 V AC, 50 Hz, secondary 8 V, 12 V AC
DESCLONG
Long Description
Safety transformer, 24VA Primary 230 V AC, 50Hz, secondary 8 V, 12 V AC With PTC fuse, 3MW++ Safety transformers provide a safety extra-low voltage for supplying control circuits, switching relays or Insta contactors. These safety transformers up to 63&nbsp;VA provide a safety extra-low voltage for supplying control circuits, switching relays or Insta contactors in continuous operation as an alternating voltage power supply for 8&nbsp;V, 12&nbsp;V, 16&nbsp;V, 24&nbsp;V and 32&nbsp;V AC. Siemens safety transformers are protected against short circuits or moderate overload by a PTC resistor. Whether for infrastructure or for industrial requirements, Siemens provides safety transformers for all applications and every application area. Key features of the network devices from Siemens: 1. User-friendly and easy installation and connection technology. 2. Reliable safety during installation with standard touch protection. 3. Integrated short-circuit and overload protection. 4. Optimized safe power supply technology for your safety – only from Siemens.
INTNO
International product number
4001869438337
SUPPLIERALTNO
Alternative product number
4AC3724-0
MANUID
Product number of the Manufacturer
4AC37240
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
SAFETY TRANSFORMER, 24VA
AAS576
Power loss per device, current-dependent [PlId]
7.600 W
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
Safety transformer, 24VA Primary 230 V AC, 50Hz, secondary 8 V, 12 V AC With PTC fuse, 3MW++
AAO663
GTIN
4001869438337
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85044083
COO
Country of origin
DE
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...