??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Pneumax
Description
5#22.32S.## - Serial system
Bill of material
5722.32S.EC.A
CODE
Ordering code
VERSION
Version
SPEC
Specifications
CASE
Case
Reinforced technopolymer
PSC
Power supply connection
PSV
Power supply voltage
+24 VDC +/- 10%
NC
Node consumption (without inputs)
mA
PSD
Power supply diagnosis
PNPEO
PNP equivalent outputs
+24 VDC +/- 10%
MCEO
Maximum current for each output
100 mA
MON
Maximum output number
32
MOSA
Max output simultaneously actuated
32
NETC
Network connectors
BR
Baud rate
Kbit/s
ADR
Addresses possible numbers
MNN
Max nodes in net
BMRL
Bus maximum recommended length
MDBN
Maximum distance between 2 nodes
m
BD
Bus diagnosis
CF
Configuration file
IPPG
IP protection grade
IP65 when assembled
TR
Temperature range
From 0° to +50° C °C
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...